(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For standard spiral taps, it is used when the protruding length of the screw is insufficient.
Part Number |
---|
EX-LT-SFT-OH2-M24X1.5X200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,148.00 | TAP | 1 Piece(s) | 91 Day(s) | Meter | M24 | 1.5 | 200 | OH2 | - | 66 | 19 | 4 | 45 | NO | - | 13480 |
Loading...
Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part EX-LT-SFT-OH2-M24X1.5X200 in the Spiral Tap General Purpose, Long Shank EX-LT-SFT series.
Part Number |
---|
EX-LT-SFT-M4X0.7X100-L |
EX-LT-SFT-M5X0.8X100-L |
EX-LT-SFT-M6X1X100-L |
EX-LT-SFT-OH2-M24X1.5X250 |
EX-LT-SFT-OH2-M24X2X150 |
EX-LT-SFT-OH2-M27X1.5X250 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Left-handed Right-handed Thread | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 884.00 | 1 Piece(s) | Same day | Meter | M4 | 0.7 | 100 | OH2 | Left Screw | - | 5 | - | - | YES | - | 21518 | ||
฿ 761.00 | 1 Piece(s) | Same day | Meter | M5 | 0.8 | 100 | OH2 | Left Screw | - | 5.5 | - | - | YES | - | 21526 | ||
฿ 661.00 | 1 Piece(s) | 91 Day(s) | Meter | M6 | 1 | 100 | OH2 | Left Screw | - | 6 | - | - | YES | - | 21534 | ||
฿ 7,790.00 | 1 Piece(s) | 91 Day(s) | Meter | M24 | 1.5 | 250 | OH2 | - | 66 | 19 | 4 | 45 | NO | - | 13481 | ||
฿ 5,577.00 | 1 Piece(s) | 5 Day(s) | Meter | M24 | 2 | 150 | OH2 | - | 66 | 19 | 4 | 45 | NO | - | 13475 | ||
฿ 10,525.00 | 1 Piece(s) | 91 Day(s) | Meter | M27 | 1.5 | 250 | OH2 | - | 71 | 20 | 4 | 45 | NO | - | 13892 |
How can we improve?
How can we improve?