1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Tap General Purpose, Long Shank EX-LT-SFT (Part Number)

HSS TAP

Spiral Tap General Purpose, Long Shank EX-LT-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 440.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For standard spiral taps, it is used when the protruding length of the screw is insufficient.

Part Number
EX-LT-SFT-OH2-M10X1.5X200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,677.00

HSS TAP 1 Piece(s) Same day MeterM101.5200OH2-417324NO-13353

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-LT-SFT-OH2-M10X1.5X200 in the Spiral Tap General Purpose, Long Shank EX-LT-SFT series.

Products with similar specification

Part Number
EX-LT-SFT-M4X0.7X100-L
EX-LT-SFT-M5X0.8X100-L
EX-LT-SFT-M6X1X100-L
EX-LT-SFT-OH2-M10X1X100
EX-LT-SFT-OH2-M10X1X120
EX-LT-SFT-OH2-M10X1X150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 884.00

1 Piece(s) Same day MeterM40.7100OH2Left Screw-5--YES-21518

฿ 761.00

1 Piece(s) Same day MeterM50.8100OH2Left Screw-5.5--YES-21526

฿ 661.00

1 Piece(s) 61 Day(s) MeterM61100OH2Left Screw-6--YES-21534

฿ 1,157.00

1 Piece(s) Same day MeterM101100OH2-417324NO-13362

฿ 1,302.00

1 Piece(s) 5 Day(s) MeterM101120OH2-417324NO-13363

฿ 1,761.00

1 Piece(s) 61 Day(s) MeterM101150OH2-417324NO-13364