1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Tap for General Application_EX-SFT (Part Number)

TAP

Spiral Tap for General Application_EX-SFT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 182.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

Part Number
EX-SFT-OH2-M4.5X0.75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Protrusion Tool No.

฿ 280.00

TAP 1 Piece(s) 5 Day(s) MeterM4.50.752.5PVanadium high-speed steelMedium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]None55OH2215313-YESAvailable18062

Loading...

  1. 1
 

Basic Information

Tap Model Spiral Tap Bore Model For Blind Holes Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-SFT-OH2-M4.5X0.75 in the Spiral Tap for General Application_EX-SFT series.

Products with similar specification

Part Number
EX-SFT-OH1-M1.6X0.35
EX-SFT-OH1-M1.7X0.35
EX-SFT-OH1-M1.8X0.35
EX-SFT-OH2-M4X0.5
EX-SFT-OH2-M4X0.7
EX-SFT-OH2-M4X0.7-L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Protrusion Tool No.

฿ 580.00

1 Piece(s) Same day MeterM1.60.352.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None36OH1-3210-NO-18014

฿ 519.00

1 Piece(s) 5 Day(s) MeterM1.70.352.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None36OH1-3211-NO-18016

฿ 551.00

1 Piece(s) 91 Day(s) MeterM1.80.352.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None36OH1-3211-NO-18018

฿ 343.00

1 Piece(s) Same day MeterM40.52.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None52OH2215313-YESAvailable18059

฿ 182.00

1 Piece(s) Same day MeterM40.72.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None52OH2215313-NOAvailable11556

฿ 318.00

1 Piece(s) Same day MeterM40.72.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None52OH22153--YESAvailable18514