(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.
Part Number |
---|
EX-SFT-OH2-M2.3X0.4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | Work Material | Coating Presence | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 426.00 | TAP | 1 Piece(s) | 5 Day(s) | Meter | M2.3 | 0.4 | 2.5P | Vanadium high-speed steel | Medium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○] | None | 42 | OH2 | - | 3 | 2 | 13 | - | NO | - | 18027 |
Loading...
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Type | Non-Coated |
---|
Please check the type/dimensions/specifications of the part EX-SFT-OH2-M2.3X0.4 in the Spiral Tap for General Application_EX-SFT series.
Part Number |
---|
EX-SFT-OH1-M1.6X0.35 |
EX-SFT-OH1-M1.7X0.35 |
EX-SFT-OH1-M1.8X0.35 |
EX-SFT-OH2-M2.5X0.45 |
EX-SFT-OH2-M2.6X0.45 |
EX-SFT-OH2-M20X1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | Work Material | Coating Presence | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 580.00 | 1 Piece(s) | Same day | Meter | M1.6 | 0.35 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 36 | OH1 | - | 3 | 2 | 10 | - | NO | - | 18014 | ||
฿ 519.00 | 1 Piece(s) | 5 Day(s) | Meter | M1.7 | 0.35 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 36 | OH1 | - | 3 | 2 | 11 | - | NO | - | 18016 | ||
฿ 551.00 | 1 Piece(s) | 91 Day(s) | Meter | M1.8 | 0.35 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 36 | OH1 | - | 3 | 2 | 11 | - | NO | - | 18018 | ||
฿ 298.00 | 1 Piece(s) | 61 Day(s) | Meter | M2.5 | 0.45 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 44 | OH2 | - | 3 | 2 | 14 | - | NO | - | 18031 | ||
฿ 264.00 | 1 Piece(s) | Same day | Meter | M2.6 | 0.45 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 44 | OH2 | - | 3 | 2 | 14 | - | NO | - | 18035 | ||
฿ 2,872.00 | 1 Piece(s) | Same day | Meter | M20 | 1 | 2.5P | Vanadium high-speed steel | Alloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯] | None | 105 | OH2 | 58 | 15 | 4 | 37 | - | NO | - | 18266 |
How can we improve?
How can we improve?