(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables processing with high durability, efficiency, and stability in titanium alloy (Ti-6Al-4V, etc.) of 40 to 45 HRC aged after undergoing a solution heat treatment, used in such fields as aircraft, aerospace, and chemical industries
Part Number |
---|
V-TI-SFT-5/16-18UNJC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,203.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 5/16UNJ | 18 | 70 | OH3 | 36 | 7 | 22 | NO | - | 8316867 |
Loading...
Number of Chamfered Threads | 2.5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Titanium Alloy (Ti-6Al-4V Equivalent) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Coating Type | Others | No. of Grooves | 3 | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part V-TI-SFT-5/16-18UNJC in the Spiral Tap for Titanium Alloy_V-TI-SFT series.
Part Number |
---|
V-TI-SFT-1/4-28UNJF |
V-TI-SFT-3/8-16UNJC |
V-TI-SFT-3/8-24UNJF |
V-TI-SFT-5/16-24UNJF |
V-TI-SFT-7/16-14UNJC |
V-TI-SFT-7/16-20UNJF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,017.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UNJ | 28 | 62 | OH2 | - | 6 | 19 | YES | Available | 8316861 | ||
฿ 1,414.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8UNJ | 16 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 8316876 | ||
฿ 1,414.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8-UNJ | 24 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 8316882 | ||
฿ 1,203.00 | 1 Piece(s) | 91 Day(s) | Unified | 5/16UNJ | 24 | 70 | OH3 | 36 | 7 | 22 | NO | - | 8316870 | ||
฿ 1,906.00 | 1 Piece(s) | 91 Day(s) | Unified | 7/16UNJ | 14 | 80 | OH3 | 40 | 10.5 | 25 | NO | - | 8316891 | ||
฿ 1,906.00 | 1 Piece(s) | 91 Day(s) | Unified | 7/16UNJ | 20 | 80 | OH3 | 40 | 10.5 | 25 | NO | - | 8316894 |
How can we improve?
How can we improve?