1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Tap for Titanium Alloy_V-TI-SFT (Part Number)

HSS TAP

Spiral Tap for Titanium Alloy_V-TI-SFT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables processing with high durability, efficiency, and stability in titanium alloy (Ti-6Al-4V, etc.) of 40 to 45 HRC aged after undergoing a solution heat treatment, used in such fields as aircraft, aerospace, and chemical industries

Part Number
V-TI-SFT-NO10-32UNJF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

฿ 917.00

HSS TAP 1 Piece(s) 91 Day(s) UnifiedNo.10UNJ3260OH2295.516YESAvailable8316849

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel Work Material Titanium Alloy (Ti-6Al-4V Equivalent)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence Included
Coating Type Others No. of Grooves 3 Details of Coating V coated

Please check the type/dimensions/specifications of the part V-TI-SFT-NO10-32UNJF in the Spiral Tap for Titanium Alloy_V-TI-SFT series.

Products with similar specification

Part Number
V-TI-SFT-1/4-28UNJF
V-TI-SFT-3/8-16UNJC
V-TI-SFT-3/8-24UNJF
V-TI-SFT-NO6-32UNJC
V-TI-SFT-NO6-40UNJF
V-TI-SFT-NO8-32UNJC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

฿ 1,017.00

1 Piece(s) 91 Day(s) Unified1/4UNJ2862OH2-619YESAvailable8316861

฿ 1,414.00

1 Piece(s) 91 Day(s) Unified3/8UNJ1675OH3418.524NO-8316876

฿ 1,414.00

1 Piece(s) 91 Day(s) Unified3/8-UNJ2475OH3418.524NO-8316882

฿ 933.00

1 Piece(s) 91 Day(s) UnifiedNo.6UNJ3248OH226413YESAvailable8316833

฿ 933.00

1 Piece(s) 91 Day(s) UnifiedNo.6UNJ4048OH226413YESAvailable8316836

฿ 917.00

1 Piece(s) 91 Day(s) UnifiedNo.8UNJ3252OH221513YESAvailable8316840