(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables processing with high durability, efficiency, and stability in titanium alloy (Ti-6Al-4V, etc.) of 40 to 45 HRC aged after undergoing a solution heat treatment, used in such fields as aircraft, aerospace, and chemical industries
Part Number |
---|
V-TI-SFT-M8X1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,177.00 | HSS TAP | 1 Piece(s) | Available | Same day | Meter | M8 | 1.25 | 70 | OH3 | 36 | 7 | 22 | NO | - | 28822 |
Loading...
Number of Chamfered Threads | 2.5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Titanium Alloy (Ti-6Al-4V Equivalent) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Coating Type | Others | No. of Grooves | 3 | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part V-TI-SFT-M8X1.25 in the Spiral Tap for Titanium Alloy_V-TI-SFT series.
Part Number |
---|
V-TI-SFT-1/4-28UNJF |
V-TI-SFT-3/8-16UNJC |
V-TI-SFT-3/8-24UNJF |
V-TI-SFT-NO10-24UNJC |
V-TI-SFT-NO10-32UNJF |
V-TI-SFT-NO6-32UNJC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,017.00 | 1 Piece(s) | 91 Day(s) | Unified | 1/4UNJ | 28 | 62 | OH2 | - | 6 | 19 | YES | Available | 8316861 | ||
฿ 1,414.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8UNJ | 16 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 8316876 | ||
฿ 1,414.00 | 1 Piece(s) | 91 Day(s) | Unified | 3/8-UNJ | 24 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 8316882 | ||
฿ 917.00 | 1 Piece(s) | 91 Day(s) | Unified | No.10UNJ | 24 | 60 | OH2 | 29 | 5.5 | 16 | YES | Available | 8316846 | ||
฿ 917.00 | 1 Piece(s) | 91 Day(s) | Unified | No.10UNJ | 32 | 60 | OH2 | 29 | 5.5 | 16 | YES | Available | 8316849 | ||
฿ 933.00 | 1 Piece(s) | 91 Day(s) | Unified | No.6UNJ | 32 | 48 | OH2 | 26 | 4 | 13 | YES | Available | 8316833 |
How can we improve?
How can we improve?