(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables processing with high durability, efficiency, and stability in titanium alloy (Ti-6Al-4V, etc.) of 40 to 45 HRC aged after undergoing a solution heat treatment, used in such fields as aircraft, aerospace, and chemical industries
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,522.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 1/2UNJ | 13 | 85 | OH4 | 45 | 10.5 | 29 | NO | - | 8316900 | ||
฿ 2,522.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 1/2UNJ | 20 | 85 | OH3 | 45 | 10.5 | 29 | NO | - | 8316906 | ||
฿ 1,017.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 1/4UNJ | 20 | 62 | OH3 | - | 6 | 19 | YES | Available | 8316858 | ||
฿ 1,017.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 1/4UNJ | 28 | 62 | OH2 | - | 6 | 19 | YES | Available | 8316861 | ||
฿ 1,414.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 3/8UNJ | 16 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 8316876 | ||
฿ 1,414.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 3/8-UNJ | 24 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 8316882 | ||
฿ 1,203.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 5/16UNJ | 18 | 70 | OH3 | 36 | 7 | 22 | NO | - | 8316867 | ||
฿ 1,203.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 5/16UNJ | 24 | 70 | OH3 | 36 | 7 | 22 | NO | - | 8316870 | ||
฿ 1,906.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 7/16UNJ | 14 | 80 | OH3 | 40 | 10.5 | 25 | NO | - | 8316891 | ||
฿ 1,906.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | 7/16UNJ | 20 | 80 | OH3 | 40 | 10.5 | 25 | NO | - | 8316894 | ||
฿ 917.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M3 | 0.5 | 46 | OH3 | 19 | 4 | 11 | NO | - | 28810 | ||
฿ 905.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M4 | 0.7 | 52 | OH3 | 21 | 5 | 13 | YES | Available | 28813 | ||
฿ 912.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M5 | 0.8 | 60 | OH3 | 29 | 5.5 | 16 | YES | Available | 28816 | ||
฿ 933.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M6 | 1 | 62 | OH3 | - | 6 | 19 | YES | Available | 28819 | ||
฿ 1,207.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M8 | 1 | 70 | OH3 | 36 | 7 | 22 | NO | - | 28824 | ||
฿ 1,177.00 | HSS TAP | 1 Piece(s) | Available | Same day | Meter | M8 | 1.25 | 70 | OH3 | 36 | 7 | 22 | NO | - | 28822 | |
฿ 1,430.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M10 | 1 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 28830 | ||
฿ 1,398.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M10 | 1.5 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 28826 | ||
฿ 1,398.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M10 | 1.25 | 75 | OH3 | 41 | 8.5 | 24 | NO | - | 28828 | ||
฿ 1,869.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1 | 82 | OH3 | 43 | 10.5 | 29 | NO | - | 28838 | ||
฿ 1,809.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1.5 | 82 | OH3 | 43 | 10.5 | 29 | NO | - | 28834 | ||
฿ 1,809.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1.25 | 82 | OH4 | 43 | 10.5 | 29 | NO | - | 28836 | ||
฿ 1,809.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1.75 | 82 | OH4 | 43 | 10.5 | 29 | NO | - | 28832 | ||
฿ 933.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.6UNJ | 32 | 48 | OH2 | 26 | 4 | 13 | YES | Available | 8316833 | ||
฿ 933.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.6UNJ | 40 | 48 | OH2 | 26 | 4 | 13 | YES | Available | 8316836 | ||
฿ 917.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.8UNJ | 32 | 52 | OH2 | 21 | 5 | 13 | YES | Available | 8316840 | ||
฿ 917.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.8UNJ | 36 | 52 | OH2 | 21 | 5 | 13 | YES | Available | 8316842 | ||
฿ 917.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.10UNJ | 24 | 60 | OH2 | 29 | 5.5 | 16 | YES | Available | 8316846 | ||
฿ 917.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.10UNJ | 32 | 60 | OH2 | 29 | 5.5 | 16 | YES | Available | 8316849 |
Loading...
Number of Chamfered Threads | 2.5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Titanium Alloy (Ti-6Al-4V Equivalent) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | Included |
Coating Type | Others | No. of Grooves | 3 | Details of Coating | V coated |
How can we improve?
How can we improve?