1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Tap for Stainless Steels with Long Shank_EX-LT-SUS-SFT (Part Number)

HSS TAP

Spiral Tap for Stainless Steels with Long Shank_EX-LT-SUS-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for blind holes for stainless steel, heat resistant steel, nickel chromium manganese steel, etc. Well suited for materials such as carbon steel, alloy steel, etc.

Part Number
EX-LT-SUS-SFT-M22X1.5X200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 5,327.00

HSS TAP 1 Piece(s) 91 Day(s) M221.5200OH36317438NOAvailable15990

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-LT-SUS-SFT-M22X1.5X200 in the Spiral Tap for Stainless Steels with Long Shank_EX-LT-SUS-SFT series.

Products with similar specification

Part Number
EX-LT-SUS-SFT-M10X1.5X150
EX-LT-SUS-SFT-M12X1.25X150
EX-LT-SUS-SFT-M12X1.25X200
EX-LT-SUS-SFT-M22X2.5X150
EX-LT-SUS-SFT-M22X2.5X200
EX-LT-SUS-SFT-M24X1.5X150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

฿ 1,349.00

1 Piece(s) 91 Day(s) M101.5150OH3417324NOAvailable15929

฿ 1,715.00

1 Piece(s) 91 Day(s) M121.25150OH3488.5329NO-15953

฿ 2,100.00

1 Piece(s) 91 Day(s) M121.25200OH3488.5329NOAvailable15954

฿ 4,392.00

1 Piece(s) 91 Day(s) M222.5150OH46317438NO-15986

฿ 5,327.00

1 Piece(s) 91 Day(s) M222.5200OH46317438NOAvailable15987

฿ 5,099.00

1 Piece(s) 91 Day(s) M241.5150OH36619445NO-15995