(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bite length of 1.5 peaks. Ideal for when the effective thread length cannot be obtained in a blind hole with general spiral taps of 2.5-thread biting length
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Blade Length (mm) | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 822.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 100 | 11 | 19 | 4 | 11 | - | 8320510 | ||
฿ 748.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 100 | 13 | 21 | 5 | 13 | Available | 8320513 | ||
฿ 649.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 100 | 16 | 24 | 5.5 | 16 | - | 8320516 | ||
฿ 567.00 | HSS TAP | 1 Piece(s) | Same day | M6 | 1 | 100 | 19 | 29 | 6 | 19 | Available | 8320519 | ||
฿ 718.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 120 | 19 | 29 | 6 | 19 | - | 8320520 | ||
฿ 987.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 150 | 19 | 29 | 6 | 19 | Available | 8320521 | ||
฿ 817.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1 | 100 | 22 | 37 | 6.2 | 22 | - | 8320527 | ||
฿ 708.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 100 | 22 | 37 | 6.2 | 22 | - | 8320523 | ||
฿ 1,173.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 150 | 22 | 37 | 6.2 | 22 | Available | 8320525 | ||
฿ 1,709.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1 | 150 | 24 | 41 | 7 | 24 | Available | 8320540 | ||
฿ 1,362.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 150 | 24 | 41 | 7 | 24 | Available | 8320532 | ||
฿ 1,362.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 150 | 24 | 41 | 7 | 24 | - | 8320536 | ||
฿ 2,156.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1 | 150 | 29 | 48 | 8.5 | 29 | Available | 8320555 | ||
฿ 1,740.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 150 | 29 | 48 | 8.5 | 29 | Available | 8320547 | ||
฿ 1,740.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.25 | 150 | 29 | 48 | 8.5 | 29 | - | 8320551 | ||
฿ 1,740.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 150 | 29 | 48 | 8.5 | 29 | - | 8320543 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 1.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | OH2 |
No. of Grooves | 3 | External center | - |
How can we improve?
How can we improve?