(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bite length of 1.5 peaks. Ideal for when the effective thread length cannot be obtained in a blind hole with general spiral taps of 2.5-thread biting length
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 878.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M1 | 0.25 | 30 | OH1 | 8.5 | 3 | 2 | 7 | 8320281 | ||
฿ 801.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M1.2 | 0.25 | 32 | OH1 | 9.5 | 3 | 2 | 8 | 8320284 | ||
฿ 726.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M1.4 | 0.3 | 34 | OH1 | 11.5 | 3 | 2 | 9 | 8320287 | ||
฿ 726.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M1.6 | 0.35 | 36 | OH1 | 13.5 | 3 | 2 | 10 | 8320290 | ||
฿ 649.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M1.7 | 0.35 | 36 | OH1 | 13.5 | 3 | 2 | 11 | 8320293 | ||
฿ 679.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M1.8 | 0.35 | 36 | OH1 | 13.5 | 3 | 2 | 11 | 8320296 | ||
฿ 533.00 | OSG TAP | 1 Piece(s) | Same day | M2 | 0.4 | 40 | OH1 | 16 | 3 | 2 | 12 | 8320299 | ||
฿ 475.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M2.3 | 0.4 | 42 | OH1 | 20 | 3 | 2 | 13 | 8320302 | ||
฿ 419.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M2.5 | 0.45 | 44 | OH1 | 21 | 3 | 2 | 14 | 8320305 | ||
฿ 368.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M2.6 | 0.45 | 44 | OH1 | 21 | 3 | 2 | 14 | 8320308 | ||
฿ 299.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 46 | OH2 | 19 | 4 | 3 | 11 | 8320311 | ||
฿ 286.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 52 | OH2 | 21 | 5 | 3 | 13 | 8320314 | ||
฿ 297.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 60 | OH2 | 24 | 5.5 | 3 | 16 | 8320317 | ||
฿ 315.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 62 | OH2 | 29 | 6 | 3 | 19 | 8320320 | ||
฿ 559.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M8 | 1 | 70 | OH2 | 37 | 6.2 | 3 | 22 | 8320324 | ||
฿ 454.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 70 | OH2 | 37 | 6.2 | 3 | 22 | 8320323 | ||
฿ 718.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M10 | 1 | 75 | OH2 | 41 | 7 | 3 | 24 | 8320330 | ||
฿ 578.00 | TAP | 1 Piece(s) | 61 Day(s) | M10 | 1.5 | 75 | OH2 | 41 | 7 | 3 | 24 | 8320326 | ||
฿ 578.00 | TAP | 1 Piece(s) | Same day | M10 | 1.25 | 75 | OH2 | 41 | 7 | 3 | 24 | 8320329 | ||
฿ 983.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M12 | 1 | 82 | OH2 | 48 | 8.5 | 3 | 29 | 8320338 | ||
฿ 792.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 82 | OH2 | 48 | 8.5 | 3 | 29 | 8320334 | ||
฿ 792.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.25 | 82 | OH2 | 48 | 8.5 | 3 | 29 | 8320336 | ||
฿ 792.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 82 | OH2 | 48 | 8.5 | 3 | 29 | 8320332 | ||
฿ 1,096.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M14 | 1.5 | 88 | OH2 | 48 | 10.5 | 3 | 30 | 8320344 | ||
฿ 1,096.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M14 | 2 | 88 | OH2 | 48 | 10.5 | 3 | 30 | 8320341 | ||
฿ 1,459.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M16 | 1.5 | 95 | OH2 | 52 | 12.5 | 3 | 32 | 8320350 | ||
฿ 1,459.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M16 | 2 | 95 | OH2 | 52 | 12.5 | 3 | 32 | 8320347 | ||
฿ 2,014.00 | HSS TAP | 1 Piece(s) | Same day | M18 | 1.5 | 100 | OH2 | 55 | 14 | 4 | 37 | 8320356 | ||
฿ 2,014.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M18 | 2.5 | 100 | OH2 | 55 | 14 | 4 | 37 | 8320353 | ||
฿ 2,611.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M20 | 1.5 | 105 | OH2 | 58 | 15 | 4 | 37 | 8320362 | ||
฿ 3,348.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M22 | 1.5 | 115 | OH2 | 63 | 17 | 4 | 38 | 8320368 | ||
฿ 333.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 46 | OH3 | 19 | 4 | 3 | 11 | 8320411 | ||
฿ 319.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 52 | OH3 | 21 | 5 | 3 | 13 | 8320414 | ||
฿ 327.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 60 | OH3 | 24 | 5.5 | 3 | 16 | 8320417 | ||
฿ 350.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 62 | OH3 | 29 | 6 | 3 | 19 | 8320420 | ||
฿ 623.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M8 | 1 | 70 | OH3 | 37 | 6.2 | 3 | 22 | 8320424 | ||
฿ 501.00 | HSS TAP | 1 Piece(s) | Same day | M8 | 1.25 | 70 | OH3 | 37 | 6.2 | 3 | 22 | 8320423 | ||
฿ 792.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M10 | 1 | 75 | OH3 | 41 | 7 | 3 | 24 | 8320430 | ||
฿ 636.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 75 | OH3 | 41 | 7 | 3 | 24 | 8320426 | ||
฿ 636.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 75 | OH3 | 41 | 7 | 3 | 24 | 8320429 | ||
฿ 1,090.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M12 | 1 | 82 | OH3 | 48 | 8.5 | 3 | 29 | 8320438 | ||
฿ 884.00 | HSS TAP | 1 Piece(s) | Same day | M12 | 1.5 | 82 | OH3 | 48 | 8.5 | 3 | 29 | 8320434 | ||
฿ 884.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.25 | 82 | OH3 | 48 | 8.5 | 3 | 29 | 8320436 | ||
฿ 884.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 82 | OH3 | 48 | 8.5 | 3 | 29 | 8320432 | ||
฿ 2,611.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M20 | 2.5 | 105 | OH3 | 58 | 15 | 4 | 37 | 8320359 | ||
฿ 3,348.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M22 | 2.5 | 115 | OH3 | 63 | 17 | 4 | 38 | 8320365 | ||
฿ 4,219.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M24 | 3 | 120 | OH3 | 66 | 19 | 4 | 45 | 8320371 | ||
฿ 5,954.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M27 | 3 | 130 | OH3 | 71 | 20 | 4 | 45 | 8320374 | ||
฿ 8,456.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M30 | 3.5 | 135 | OH3 | 74 | 23 | 4 | 48 | 8320377 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 1.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | External center | NO |
How can we improve?
How can we improve?