1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Tap V coated with Long Shank_V-LT-SFT (Part Number)

Spiral Tap V coated with Long Shank_V-LT-SFT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,092.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used with a wide range of soft and hard materials. Particularly suitable for high-speed / high-dilution (water-soluble cutting fluid) tapping conditions.

Part Number
V-LT-SFT-OH2-M3X0.5X100
V-LT-SFT-OH2-M4X0.7X100
V-LT-SFT-OH3-M8X1.25X100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 1,204.00

HSS TAP 1 Piece(s) Available Same day M30.5OH21943.5NO8316310

฿ 1,092.00

HSS TAP 1 Piece(s) Available Same day M40.7OH22154.9YES8316313

฿ 1,131.00

HSS TAP 1 Piece(s) Available Same day M81.25OH3376.28.5NO8316323

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type TiCN L(mm) 100
No. of Grooves 3