(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for thread tapping of female threads by inserting the insert (helical coil) into a through hole
Part Number |
---|
EX-HL-POT-M3X0.5 |
EX-HL-POT-M4X0.7 |
EX-HL-POT-M5X0.8 |
EX-HL-POT-M6X1 |
EX-HL-POT-M8X1.25 |
EX-HL-POT-M10X1.5 |
EX-HL-POT-M10X1.25 |
EX-HL-POT-M12X1.75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 545.00 | HSS TAP | 1 Piece(s) | Same day | M3 | 0.5 | 48 | 20 | 4 | 13 | YES | 8307818 | ||
฿ 533.00 | HSS TAP | 1 Piece(s) | Same day | M4 | 0.7 | 60 | 24 | 5.5 | 16 | YES | 8307821 | ||
฿ 509.00 | HSS TAP | 1 Piece(s) | Same day | M5 | 0.8 | 62 | 29 | 6 | 19 | YES | 8307823 | ||
฿ 523.00 | HSS TAP | 1 Piece(s) | Same day | M6 | 1 | 65 | 33 | 6.2 | 19 | YES | 8307825 | ||
฿ 723.00 | HSS TAP | 1 Piece(s) | 21 Day(s) | M8 | 1.25 | 75 | 41 | 7 | 24 | NO | 8307827 | ||
฿ 959.00 | HSS TAP | 1 Piece(s) | Same day | M10 | 1.5 | 82 | 48 | 8.5 | 29 | NO | 8307829 | ||
฿ 959.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 82 | 48 | 8.5 | 29 | NO | 8307830 | ||
฿ 1,293.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 90 | 48 | 10.5 | 30 | NO | 8307832 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | 1b |
No. of Grooves | 3 |
How can we improve?
How can we improve?