1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TiN Coating, End Mill (roughing long, fine-pitch type) EX-TIN-RELF (EX-TIN-RELF-8)

OSG SOLID HSS END MILLS

TiN Coating, End Mill (roughing long, fine-pitch type) EX-TIN-RELF (EX-TIN-RELF-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TiN coated heavy-cutting roughing end mill long fine pitch type.

 
Part Number
EX-TIN-RELF-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 5,037.00

OSG SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 83841088-

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt High-Speed Steel
Machining Application Flat Surface / Side Surface / Groove Coating TiN Torsion Angle (θ) Standard Helix (30 to 40°)
shank Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish