1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

WXL Coated End Mill (Roughing Medium Fine Pitch Type) WH-RENF

WXL Coated End Mill (Roughing Medium Fine Pitch Type) WH-RENF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,981.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Next-generation HSS roughing end mill that can cut in a wide range - dry and wet.

 
Part Number
WH-RENF-6
WH-RENF-7
WH-RENF-8
WH-RENF-9
WH-RENF-10
WH-RENF-11
WH-RENF-12
WH-RENF-13
WH-RENF-14
WH-RENF-15
WH-RENF-16
WH-RENF-17
WH-RENF-18
WH-RENF-19
WH-RENF-20
WH-RENF-21
WH-RENF-22
WH-RENF-23
WH-RENF-24
WH-RENF-25
WH-RENF-26
WH-RENF-27
WH-RENF-28
WH-RENF-30
WH-RENF-32
WH-RENF-35
WH-RENF-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 1,981.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 61646808408856

฿ 2,191.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 720410808408857

฿ 2,191.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 825410858408858

฿ 2,940.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 925410858408859

฿ 2,477.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 10324101008408860

฿ 3,807.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 11324121008408861

฿ 3,223.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 12404121108408862

฿ 4,076.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 13404121108408863

฿ 3,442.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 14404121108408864

฿ 3,831.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 15404121208408865

฿ 4,057.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 16484161258408866

฿ 5,023.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 17484161258408867

฿ 4,250.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 18484161258408868

฿ 5,627.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 19484161258408869

฿ 4,776.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 20564201408408870

฿ 6,689.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 21564201408408871

฿ 5,474.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 22565201408408872

฿ 7,806.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 23565201408408873

฿ 7,806.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 24675251608408874

฿ 6,568.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 25675251608408875

฿ 8,666.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 26675251608408876

฿ 9,275.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 27675251608408877

฿ 7,552.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 28675251608408878

฿ 8,965.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 30676251608408880

฿ 11,102.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 32806321808408882

฿ 12,456.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 35806321808408885

฿ 17,460.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 40956322008408890

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Cobalt High-Speed Steel
Machining Application Flat Surface / Side Surface / Groove Torsion Angle (θ) Standard Helix (30 to 40°) shank Straight
Torsion Angle (θ) Available Shape For Rough to Moderate Finish Surface Coating WXL
Coating ② WXL