1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Best Cut End Mill (Multi-Blade Short Type) BKMS

OSG SOLID HSS END MILLS

Best Cut End Mill (Multi-Blade Short Type) BKMS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HSS roughing and semi-finishing series.

 
Part Number
BKMS-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,999.00

OSG SOLID HSS END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 20 Blade length (ℓ)(mm) 45 work material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Blade shape type Roughing Number of flutes(sheet) 4 Tool Material Type Cobalt High-Speed Steel
Machining Application Flat Surface / Side Surface / Groove Shank diameter (d)(mm) 20 Coating Non-Coated
Overall Length (L)(mm) 115 Torsion Angle (θ) Standard Helix (30 to 40°) shank Straight
Tool No 8401420 Torsion Angle (θ) Available Shape For Rough to Moderate Finish