1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short fine pitch type EX-TIN-RESF

Short fine pitch type EX-TIN-RESF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,238.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Roughing end mill short blade series with TiN coating for heavy cutting.

 
Part Number
EX-TIN-RESF-6
EX-TIN-RESF-7
EX-TIN-RESF-8
EX-TIN-RESF-9
EX-TIN-RESF-10
EX-TIN-RESF-11
EX-TIN-RESF-12
EX-TIN-RESF-13
EX-TIN-RESF-14
EX-TIN-RESF-15
EX-TIN-RESF-16
EX-TIN-RESF-17
EX-TIN-RESF-18
EX-TIN-RESF-19
EX-TIN-RESF-20
EX-TIN-RESF-21
EX-TIN-RESF-22
EX-TIN-RESF-23
EX-TIN-RESF-24
EX-TIN-RESF-25
EX-TIN-RESF-26
EX-TIN-RESF-27
EX-TIN-RESF-28
EX-TIN-RESF-29
EX-TIN-RESF-30
EX-TIN-RESF-31
EX-TIN-RESF-32
EX-TIN-RESF-33
EX-TIN-RESF-34
EX-TIN-RESF-35
EX-TIN-RESF-36
EX-TIN-RESF-37
EX-TIN-RESF-38
EX-TIN-RESF-39
EX-TIN-RESF-40
EX-TIN-RESF-41
EX-TIN-RESF-42
EX-TIN-RESF-43
EX-TIN-RESF-44
EX-TIN-RESF-45
EX-TIN-RESF-46
EX-TIN-RESF-47
EX-TIN-RESF-48
EX-TIN-RESF-49
EX-TIN-RESF-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 1,238.00

HSS END MILL 1 Piece(s) 61 Day(s) 613465788506

฿ 1,376.00

HSS END MILL 1 Piece(s) 61 Day(s) 7164106688507

฿ 1,376.00

HSS END MILL 1 Piece(s) 5 Day(s) 8194106988508

฿ 2,526.00

HSS END MILL 1 Piece(s) 61 Day(s) 9194106988509

฿ 1,550.00

HSS END MILL 1 Piece(s) Same day 10224107288510

฿ 3,213.00

HSS END MILL 1 Piece(s) 61 Day(s) 11224127988511

฿ 1,950.00

HSS END MILL 1 Piece(s) 5 Day(s) 12264128388512

฿ 3,540.00

HSS END MILL 1 Piece(s) 5 Day(s) 13264128388513

฿ 2,167.00

HSS END MILL 1 Piece(s) 61 Day(s) 14264128388514

฿ 2,265.00

HSS END MILL 1 Piece(s) 5 Day(s) 15264128388515

฿ 2,408.00

HSS END MILL 1 Piece(s) 61 Day(s) 16324169288516

฿ 4,319.00

HSS END MILL 1 Piece(s) 5 Day(s) 17324169288517

฿ 2,671.00

HSS END MILL 1 Piece(s) 5 Day(s) 18324169288518

฿ 4,644.00

HSS END MILL 1 Piece(s) 5 Day(s) 19324169288519

฿ 2,834.00

HSS END MILL 1 Piece(s) 61 Day(s) 203842010488520

฿ 5,424.00

HSS END MILL 1 Piece(s) 5 Day(s) 213842010488521

฿ 3,320.00

HSS END MILL 1 Piece(s) 5 Day(s) 223852010488522

฿ 6,486.00

HSS END MILL 1 Piece(s) 5 Day(s) 233852010488523

฿ 6,486.00

HSS END MILL 1 Piece(s) 61 Day(s) 244552512188524

฿ 3,988.00

HSS END MILL 1 Piece(s) 5 Day(s) 254552512188525

฿ 7,096.00

HSS END MILL 1 Piece(s) 5 Day(s) 264552512188526

฿ 7,652.00

HSS END MILL 1 Piece(s) 5 Day(s) 274552512188527

฿ 4,711.00

HSS END MILL 1 Piece(s) 5 Day(s) 284552512188528

฿ 9,629.00

HSS END MILL 1 Piece(s) 5 Day(s) 294552512188529

฿ 5,924.00

HSS END MILL 1 Piece(s) 61 Day(s) 304562512188530

฿ 11,199.00

HSS END MILL 1 Piece(s) 5 Day(s) 315363213388531

฿ 6,836.00

HSS END MILL 1 Piece(s) 5 Day(s) 325363213388532

฿ 13,225.00

HSS END MILL 1 Piece(s) 5 Day(s) 335363213388533

฿ 13,225.00

HSS END MILL 1 Piece(s) 5 Day(s) 345363213388534

฿ 8,089.00

HSS END MILL 1 Piece(s) 5 Day(s) 355363213388535

฿ 15,455.00

HSS END MILL 1 Piece(s) 5 Day(s) 365363213388536

฿ 16,872.00

HSS END MILL 1 Piece(s) 5 Day(s) 375363213388537

฿ 17,229.00

HSS END MILL 1 Piece(s) 5 Day(s) 386363214388538

฿ 18,140.00

HSS END MILL 1 Piece(s) 5 Day(s) 396363214388539

฿ 11,128.00

HSS END MILL 1 Piece(s) 5 Day(s) 406363214388540

฿ 20,623.00

HSS END MILL 1 Piece(s) 5 Day(s) 416364216588541

฿ 20,672.00

HSS END MILL 1 Piece(s) 5 Day(s) 426364216588542

฿ 23,561.00

HSS END MILL 1 Piece(s) 5 Day(s) 436364216588543

฿ 23,561.00

HSS END MILL 1 Piece(s) 5 Day(s) 446364216588544

฿ 14,391.00

HSS END MILL 1 Piece(s) 5 Day(s) 456364216588545

฿ 25,285.00

HSS END MILL 1 Piece(s) 5 Day(s) 466364216588546

฿ 26,347.00

HSS END MILL 1 Piece(s) 5 Day(s) 476364216588547

฿ 26,246.00

HSS END MILL 1 Piece(s) 5 Day(s) 487564217788548

฿ 28,883.00

HSS END MILL 1 Piece(s) 5 Day(s) 497564217788549

฿ 17,659.00

HSS END MILL 1 Piece(s) 5 Day(s) 507564217788550

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt High-Speed Steel
Machining Application Flat Surface / Side Surface / Groove Coating TiN Torsion Angle (θ) Standard Helix (30 to 40°)
shank Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish
Surface Coating TiN