1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roughing Extra Long Type EX-REXL (Part Number)

Roughing Extra Long Type EX-REXL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,899.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose heavy-cutting roughing end mill super long type using cobalt high-speed steel as the base material. Suitable for deep cuts.

 
Part Number
EX-REXL-10X50
EX-REXL-20X100
EX-REXL-20X180X106X20
EX-REXL-20X200X125X20
EX-REXL-25X210X125X25
EX-REXL-25X235X150X25
EX-REXL-30X210X125X25
EX-REXL-30X235X150X25
EX-REXL-35X215X125X32
EX-REXL-35X240X150X32
EX-REXL-40X240X150X32
EX-REXL-40X270X180X32
EX-REXL-45X250X150X42
EX-REXL-45X280X180X42
EX-REXL-50X280X180X42
EX-REXL-50X315X212X42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 5,545.00

OSG SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 1050410120-

฿ 13,808.00

OSG SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 20100420165-

฿ 4,899.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2010642018083231

฿ 5,812.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2012542020083232

฿ 6,229.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2512552521083240

฿ 7,330.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 2515052523583241

฿ 6,646.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3012562521083249

฿ 8,506.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3015062523583250

฿ 9,570.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3512563221583258

฿ 11,733.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 3515063224083259

฿ 12,836.00

OSG SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4015063224083267

฿ 17,468.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4018063227083268

฿ 15,265.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4515064225083276

฿ 21,037.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 4518064228083277

฿ 24,452.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 5018064228083285

฿ 27,718.00

SOLID HSS END MILLS 1 Piece(s) 91 Day(s) 5021264231583286

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt High-Speed Steel
Machining Application Flat Surface / Side Surface / Groove Coating Non-Coated Torsion Angle (θ) Standard Helix (30 to 40°)
shank Straight Torsion Angle (θ) Available Shape For Rough to Moderate Finish