(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
V coating applied powder metal high-speed steel XPM roughing end mill short type for deep cutting using powder metal high-speed steel XPM as the base material. Effective even for difficult-to-cut materials.
Part Number |
---|
VP-DE-RESF-16 |
VP-DE-RESF-18 |
VP-DE-RESF-20 |
VP-DE-RESF-22 |
VP-DE-RESF-25 |
VP-DE-RESF-28 |
VP-DE-RESF-30 |
VP-DE-RESF-35 |
VP-DE-RESF-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Tool No | Neck Diameter D1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,479.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 16 | 32 | 4 | 16 | 180 | 44 | 8456716 | 15.6 | ||
฿ 3,837.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 18 | 32 | 4 | 16 | 180 | - | 8456718 | - | ||
฿ 4,102.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 20 | 38 | 4 | 20 | 200 | 54 | 8456720 | 19.6 | ||
฿ 4,786.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 22 | 38 | 5 | 20 | 200 | - | 8456722 | - | ||
฿ 5,736.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 25 | 45 | 5 | 25 | 225 | 65 | 8456725 | 24.4 | ||
฿ 6,798.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 28 | 45 | 5 | 25 | 225 | - | 8456728 | - | ||
฿ 8,506.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 30 | 45 | 6 | 25 | 225 | - | 8456730 | - | ||
฿ 12,303.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 35 | 53 | 6 | 32 | 250 | - | 8456735 | - | ||
฿ 16,936.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 40 | 63 | 6 | 32 | 250 | - | 8456740 | - |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Blade shape type | Roughing | Tool Material Type | Powdered High-Speed Steel |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Groove | Torsion Angle (θ) | Standard Helix (30 to 40°) | shank | Straight |
Torsion Angle (θ) | Available | Shape | For Rough to Moderate Finish | Surface Coating | V coated |
Coating ② | V coated |
How can we improve?
How can we improve?