(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
30 to 45° torsion cobalt HSS, extra long type end mill.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No |
---|---|---|---|---|---|---|---|---|---|---|
฿ 989.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 3 | 30 | 6 | 70 | 81203 | ||
฿ 989.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 4 | 30 | 8 | 70 | 81207 | ||
฿ 1,014.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 5 | 40 | 8 | 80 | 81211 | ||
฿ 1,014.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 6 | 40 | 8 | 80 | 81215 | ||
฿ 1,148.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7 | 50 | 10 | 95 | 81219 | ||
฿ 1,148.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 8 | 60 | 10 | 105 | 81223 | ||
฿ 1,254.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 9 | 60 | 10 | 105 | 81227 | ||
฿ 1,375.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 10 | 80 | 10 | 125 | 81231 | ||
฿ 1,862.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 12 | 100 | 12 | 150 | 81235 | ||
฿ 2,610.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 14 | 100 | 16 | 150 | 81239 | ||
฿ 2,610.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 15 | 100 | 16 | 155 | 81243 | ||
฿ 3,077.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 16 | 100 | 16 | 155 | 81247 | ||
฿ 3,725.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 18 | 100 | 16 | 155 | 81254 | ||
฿ 4,780.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 20 | 120 | 20 | 185 | 81258 | ||
฿ 4,698.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 22 | 100 | 20 | 165 | 81261 | ||
฿ 5,830.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 22 | 120 | 20 | 185 | 81262 | ||
฿ 6,083.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 24 | 120 | 25 | 190 | 81264 | ||
฿ 7,245.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 25 | 150 | 25 | 220 | 81268 | ||
฿ 9,580.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 28 | 150 | 25 | 220 | 81276 | ||
฿ 10,946.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 30 | 150 | 25 | 220 | 81281 | ||
฿ 11,909.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 32 | 150 | 32 | 235 | 81285 | ||
฿ 14,340.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 34 | 150 | 32 | 235 | 81289 | ||
฿ 14,340.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 35 | 150 | 32 | 235 | 81293 | ||
฿ 16,670.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 38 | 150 | 32 | 235 | 81302 | ||
฿ 19,203.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 40 | 150 | 32 | 235 | 81305 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30 to 40°) | shank | Straight |
How can we improve?
How can we improve?