1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TiN Coating, XPM End Mill (high-helix short type) TIN-XPM-EHS (Part Number)

TiN Coating, XPM End Mill (high-helix short type) TIN-XPM-EHS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TiN coating, 50° torsion, short-size end mill.

 
Part Number
TIN-XPM-EHS-6X3F
TIN-XPM-EHS-7X3F
TIN-XPM-EHS-8X3F
TIN-XPM-EHS-9X3F
TIN-XPM-EHS-10X3F
TIN-XPM-EHS-11X3F
TIN-XPM-EHS-12X3F
TIN-XPM-EHS-14X3F
TIN-XPM-EHS-15X3F
TIN-XPM-EHS-16X3F
TIN-XPM-EHS-18X3F
TIN-XPM-EHS-20X3F
TIN-XPM-EHS-22X3F
TIN-XPM-EHS-22X4F
TIN-XPM-EHS-24X3F
TIN-XPM-EHS-24X4F
TIN-XPM-EHS-25X3F
TIN-XPM-EHS-25X4F
TIN-XPM-EHS-28X3F
TIN-XPM-EHS-28X4F
TIN-XPM-EHS-30X3F
TIN-XPM-EHS-30X4F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Machining Application Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 1,360.00

HSS END MILL 1 Piece(s) 5 Day(s) 6153Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting8658403506

฿ 1,455.00

HSS END MILL 1 Piece(s) 5 Day(s) 7203Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting10758403507

฿ 1,455.00

HSS END MILL 1 Piece(s) 5 Day(s) 8203Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting10758403508

฿ 1,720.00

HSS END MILL 1 Piece(s) 5 Day(s) 9253Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting10808403509

฿ 1,720.00

HSS END MILL 1 Piece(s) 5 Day(s) 10253Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting12908403510

฿ 2,236.00

HSS END MILL 1 Piece(s) 5 Day(s) 11303Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting12958403511

฿ 2,236.00

HSS END MILL 1 Piece(s) 5 Day(s) 12303Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting12958403512

฿ 2,809.00

HSS END MILL 1 Piece(s) 5 Day(s) 14353Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting161058403514

฿ 3,239.00

HSS END MILL 1 Piece(s) 5 Day(s) 15403Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting161108403515

฿ 3,320.00

HSS END MILL 1 Piece(s) 5 Day(s) 16403Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting161108403516

฿ 4,158.00

HSS END MILL 1 Piece(s) 5 Day(s) 18403Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting201208403518

฿ 4,997.00

HSS END MILL 1 Piece(s) 5 Day(s) 20453Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting201258403520

฿ 6,133.00

HSS END MILL 1 Piece(s) 5 Day(s) 22453Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting251358403522

฿ 6,133.00

HSS END MILL 1 Piece(s) 5 Day(s) 22454Flat Surface / Side Surface / Groove / Inclined Cutting251358403542

฿ 7,448.00

HSS END MILL 1 Piece(s) 5 Day(s) 24503Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting251408403524

฿ 7,448.00

HSS END MILL 1 Piece(s) 5 Day(s) 24504Flat Surface / Side Surface / Groove / Inclined Cutting251408403544

฿ 7,448.00

HSS END MILL 1 Piece(s) 5 Day(s) 25503Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting251408403525

฿ 7,448.00

HSS END MILL 1 Piece(s) 5 Day(s) 25504Flat Surface / Side Surface / Groove / Inclined Cutting251408403545

฿ 10,691.00

HSS END MILL 1 Piece(s) 5 Day(s) 28553Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting321508403528

฿ 10,691.00

HSS END MILL 1 Piece(s) 5 Day(s) 28554Flat Surface / Side Surface / Groove / Inclined Cutting321508403548

฿ 11,909.00

HSS END MILL 1 Piece(s) 5 Day(s) 30553Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting321508403530

฿ 11,909.00

HSS END MILL 1 Piece(s) 5 Day(s) 30554Flat Surface / Side Surface / Groove / Inclined Cutting321508403550

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Tool Material Type Powdered High-Speed Steel
Coating TiN Torsion Angle (θ) Powerful Helix (45° to 60°) shank Straight