(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slim shank type with a shank diameter that is set to the blade diameter minus 1 mm. The protruding length can be freely adjusted.
Part Number |
---|
V-SS-XPM-EMS-6 |
V-SS-XPM-EMS-8 |
V-SS-XPM-EMS-10 |
V-SS-XPM-EMS-12 |
V-SS-XPM-EMS-16 |
V-SS-XPM-EMS-20 |
V-SS-XPM-EMS-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,375.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6 | 15 | 5 | 85 | 8406560 | ||
฿ 1,516.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8 | 20 | 7 | 95 | 8406580 | ||
฿ 1,750.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 10 | 25 | 9 | 100 | 8406600 | ||
฿ 2,246.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 12 | 30 | 11 | 110 | 8406620 | ||
฿ 3,540.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 16 | 40 | 15 | 125 | 8406660 | ||
฿ 5,069.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 20 | 45 | 19 | 140 | 8406700 | ||
฿ 7,195.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 25 | 50 | 24 | 160 | 8406750 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Powdered High-Speed Steel | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) |
shank | Straight | Coating ② | V coated |
How can we improve?
How can we improve?