1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

V Coating XPM Slim Shank End Mill (2-flute medium type) V-SS-XPM-EDN

V Coating XPM Slim Shank End Mill (2-flute medium type) V-SS-XPM-EDN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,242.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slim shank type with a shank diameter that is set to the blade diameter minus 1 mm. The protruding length can be freely adjusted.

 
Part Number
V-SS-XPM-EDN-6
V-SS-XPM-EDN-8
V-SS-XPM-EDN-10
V-SS-XPM-EDN-12
V-SS-XPM-EDN-16
V-SS-XPM-EDN-20
V-SS-XPM-EDN-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 1,242.00

HSS END MILL 1 Piece(s) 5 Day(s) 6155858406060

฿ 1,375.00

HSS END MILL 1 Piece(s) 5 Day(s) 8207958406080

฿ 1,577.00

HSS END MILL 1 Piece(s) 5 Day(s) 102591008406100

฿ 2,003.00

HSS END MILL 1 Piece(s) 5 Day(s) 1230111108406120

฿ 3,183.00

HSS END MILL 1 Piece(s) 5 Day(s) 1640151258406160

฿ 4,590.00

HSS END MILL 1 Piece(s) 5 Day(s) 2045191408406200

฿ 6,486.00

HSS END MILL 1 Piece(s) 5 Day(s) 2550241608406250

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powdered High-Speed Steel Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°)
shank Straight Coating ② V coated