(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Powder HSS XPM key grooving end mill with V-coating
Part Number |
---|
V-XPM-EKD-OH1-3 |
V-XPM-EKD-OH1-4 |
V-XPM-EKD-OH1-5 |
V-XPM-EKD-OH1-6 |
V-XPM-EKD-OH1-7 |
V-XPM-EKD-OH1-8 |
V-XPM-EKD-OH1-9 |
V-XPM-EKD-OH1-10 |
V-XPM-EKD-OH1-11 |
V-XPM-EKD-OH1-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,324.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3 | 5 | 6 | 50 | 83406 | ||
฿ 1,324.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 4 | 6 | 8 | 60 | 83408 | ||
฿ 1,324.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 5 | 8 | 8 | 60 | 83410 | ||
฿ 1,324.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 6 | 10 | 8 | 60 | 83412 | ||
฿ 1,461.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 7 | 10 | 10 | 60 | 83414 | ||
฿ 1,461.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 8 | 12 | 10 | 60 | 83416 | ||
฿ 1,678.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9 | 12 | 10 | 65 | 83418 | ||
฿ 1,678.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 10 | 15 | 10 | 65 | 83420 | ||
฿ 2,134.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 11 | 15 | 12 | 70 | 83421 | ||
฿ 2,134.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 12 | 15 | 12 | 70 | 83422 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Powdered High-Speed Steel | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Torsion Angle (θ) | Weak Helix (15 to 25°) |
shank | Straight | Coating ② | V coated |
How can we improve?
How can we improve?