(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2-flute straight flute end mill medium type for molding using powder metal high-speed steel CPM as the base material. It can be molded into the required shape for use.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,057.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 5 | 6 | 45 | 82763 | ||
฿ 1,000.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2 | 7 | 6 | 50 | 82764 | ||
฿ 975.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 8 | 6 | 50 | 82765 | ||
฿ 843.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3 | 10 | 6 | 50 | 82766 | ||
฿ 843.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3.5 | 12 | 6 | 60 | 82767 | ||
฿ 843.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4 | 12 | 6 | 60 | 82768 | ||
฿ 843.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4.5 | 15 | 6 | 60 | 82769 | ||
฿ 843.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5 | 15 | 6 | 60 | 82770 | ||
฿ 843.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.5 | 15 | 6 | 60 | 82771 | ||
฿ 843.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 60 | 82772 | ||
฿ 915.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.5 | 20 | 8 | 60 | 82773 | ||
฿ 915.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7 | 20 | 8 | 60 | 82774 | ||
฿ 915.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.5 | 20 | 8 | 60 | 82775 | ||
฿ 915.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 60 | 82776 | ||
฿ 1,060.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.5 | 25 | 10 | 70 | 82777 | ||
฿ 1,060.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9 | 25 | 10 | 70 | 82778 | ||
฿ 1,060.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9.5 | 25 | 10 | 70 | 82779 | ||
฿ 1,060.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 10 | 25 | 10 | 70 | 82780 | ||
฿ 1,375.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 11 | 30 | 12 | 80 | 82781 | ||
฿ 1,375.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 80 | 82782 | ||
฿ 1,704.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 13 | 35 | 12 | 85 | 82783 | ||
฿ 1,704.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 14 | 35 | 16 | 90 | 82784 | ||
฿ 1,892.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 15 | 40 | 16 | 95 | 82785 | ||
฿ 2,039.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 16 | 40 | 16 | 95 | 82786 | ||
฿ 2,444.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 17 | 40 | 16 | 95 | 82787 | ||
฿ 2,444.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 18 | 40 | 16 | 95 | 82788 | ||
฿ 2,914.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 19 | 45 | 20 | 110 | 82789 | ||
฿ 2,914.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 110 | 82790 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Powdered High-Speed Steel | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | Non-Coated |
Torsion Angle (θ) | Without Torsion | shank | Straight |
How can we improve?
How can we improve?