(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General-purpose 4-flute end mill long shank short type using cobalt high-speed steel as the base material. It can be used for long protrusion processing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,060.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 10 | 25 | 10 | 125 | 71010 | ||
฿ 1,391.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 11 | 30 | 10 | 150 | 71011 | ||
฿ 1,391.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 150 | 71012 | ||
฿ 1,655.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 13 | 35 | 12 | 150 | 71013 | ||
฿ 1,655.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 14 | 35 | 12 | 150 | 71014 | ||
฿ 1,766.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 15 | 40 | 12 | 155 | 71015 | ||
฿ 1,862.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 16 | 40 | 16 | 155 | 71016 | ||
฿ 2,354.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 17 | 40 | 16 | 155 | 71017 | ||
฿ 2,354.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 18 | 40 | 16 | 155 | 71018 | ||
฿ 2,891.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 19 | 45 | 16 | 185 | 71019 | ||
฿ 2,891.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 185 | 71020 | ||
฿ 3,482.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 235 | 71120 | ||
฿ 3,807.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 21 | 45 | 20 | 185 | 71021 | ||
฿ 3,807.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 22 | 45 | 20 | 185 | 71022 | ||
฿ 4,887.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 22 | 45 | 20 | 235 | 71122 | ||
฿ 4,238.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 23 | 50 | 20 | 190 | 71023 | ||
฿ 4,238.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 24 | 50 | 20 | 190 | 71024 | ||
฿ 5,322.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 24 | 50 | 20 | 235 | 71124 | ||
฿ 4,780.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 25 | 50 | 25 | 220 | 71025 | ||
฿ 5,830.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 25 | 50 | 25 | 270 | 71125 | ||
฿ 5,627.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 26 | 50 | 25 | 220 | 71026 | ||
฿ 6,486.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 27 | 55 | 25 | 220 | 71027 | ||
฿ 6,486.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 28 | 55 | 25 | 220 | 71028 | ||
฿ 7,602.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 28 | 55 | 25 | 270 | 71128 | ||
฿ 7,299.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 29 | 55 | 25 | 220 | 71029 | ||
฿ 7,299.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 30 | 55 | 25 | 220 | 71030 | ||
฿ 8,413.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 30 | 55 | 25 | 270 | 71130 | ||
฿ 8,361.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 31 | 60 | 25 | 235 | 71031 | ||
฿ 8,361.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 32 | 60 | 32 | 235 | 71032 | ||
฿ 10,388.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 32 | 60 | 32 | 285 | 71132 | ||
฿ 10,085.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 33 | 60 | 32 | 235 | 71033 | ||
฿ 10,085.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 34 | 60 | 32 | 235 | 71034 | ||
฿ 10,085.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 35 | 60 | 32 | 235 | 71035 | ||
฿ 12,162.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 35 | 60 | 32 | 285 | 71135 | ||
฿ 11,705.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 36 | 65 | 32 | 235 | 71036 | ||
฿ 12,464.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 37 | 65 | 32 | 235 | 71037 | ||
฿ 12,464.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 38 | 65 | 32 | 235 | 71038 | ||
฿ 14,544.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 38 | 65 | 32 | 285 | 71138 | ||
฿ 13,581.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 39 | 65 | 32 | 235 | 71039 | ||
฿ 13,581.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 40 | 65 | 32 | 235 | 71040 | ||
฿ 15,656.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 40 | 65 | 32 | 285 | 71140 | ||
฿ 16,112.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 42 | 70 | 32 | 285 | 71072 | ||
฿ 18,191.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 42 | 70 | 32 | 340 | 71172 | ||
฿ 16,112.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 42 | 70 | 42 | 285 | 71042 | ||
฿ 18,191.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 42 | 70 | 42 | 340 | 71142 | ||
฿ 18,596.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 45 | 70 | 32 | 285 | 71075 | ||
฿ 20,623.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 45 | 70 | 32 | 340 | 71175 | ||
฿ 18,596.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 45 | 70 | 42 | 285 | 71045 | ||
฿ 20,623.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 45 | 70 | 42 | 340 | 71145 | ||
฿ 19,509.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 48 | 75 | 32 | 285 | 71078 | ||
฿ 21,586.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 48 | 75 | 32 | 340 | 71178 | ||
฿ 19,509.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 48 | 75 | 42 | 285 | 71048 | ||
฿ 21,586.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 48 | 75 | 42 | 340 | 71148 | ||
฿ 20,623.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 50 | 75 | 32 | 285 | 71080 | ||
฿ 22,701.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 50 | 75 | 32 | 340 | 71180 | ||
฿ 20,623.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 50 | 75 | 42 | 285 | 71050 | ||
฿ 22,701.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 50 | 75 | 42 | 340 | 71150 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30 to 40°) | shank | Straight |
How can we improve?
How can we improve?