1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short Type, 4-Flute Multi-Flute Center Cut CC-EMS

Short Type, 4-Flute Multi-Flute Center Cut CC-EMS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 427.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cobalt high-speed steel center cut.
Tool Material: Cobalt High-Speed Steel, Work Material: General Steel/Stainless Steel/Cast Iron/Aluminum/Copper
Coating: Uncoated, Standard/Alteration Category: Manufacturer's standard product, Number of flutes (pcs.): 4
Helix angle: Standard helix (30 to 44°)

 
Part Number
CC-EMS-2
CC-EMS-2.5
CC-EMS-3
CC-EMS-3.3
CC-EMS-3.5
CC-EMS-4
CC-EMS-4.5
CC-EMS-5
CC-EMS-5.5
CC-EMS-6
CC-EMS-6.5
CC-EMS-7
CC-EMS-7.5
CC-EMS-8
CC-EMS-8.5
CC-EMS-9
CC-EMS-9.5
CC-EMS-10
CC-EMS-10.5
CC-EMS-11
CC-EMS-11.5
CC-EMS-12
CC-EMS-12.5
CC-EMS-13
CC-EMS-13.5
CC-EMS-14
CC-EMS-14.5
CC-EMS-15
CC-EMS-15.5
CC-EMS-16
CC-EMS-16.5
CC-EMS-17
CC-EMS-17.5
CC-EMS-18
CC-EMS-18.1
CC-EMS-18.5
CC-EMS-19
CC-EMS-19.1
CC-EMS-19.5
CC-EMS-20
CC-EMS-20.5
CC-EMS-21
CC-EMS-21.5
CC-EMS-22
CC-EMS-22.5
CC-EMS-23
CC-EMS-23.5
CC-EMS-24
CC-EMS-24.5
CC-EMS-25
CC-EMS-25.5
CC-EMS-25.8
CC-EMS-26
CC-EMS-26.5
CC-EMS-27
CC-EMS-27.5
CC-EMS-28
CC-EMS-28.5
CC-EMS-29
CC-EMS-29.5
CC-EMS-30
CC-EMS-31
CC-EMS-32
CC-EMS-33
CC-EMS-34
CC-EMS-35
CC-EMS-36
CC-EMS-37
CC-EMS-38
CC-EMS-39
CC-EMS-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 2,326.00

OSG SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 28650-

฿ 495.00

HSS END MILL 1 Piece(s) 61 Day(s) 2.51065080705

฿ 427.00

HSS END MILL 1 Piece(s) 5 Day(s) 31065080706

฿ 2,639.00

OSG SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 3.312860-

฿ 427.00

HSS END MILL 1 Piece(s) 61 Day(s) 3.51286080707

฿ 427.00

HSS END MILL 1 Piece(s) 5 Day(s) 41286080708

฿ 427.00

HSS END MILL 1 Piece(s) 61 Day(s) 4.51586080709

฿ 427.00

HSS END MILL 1 Piece(s) 5 Day(s) 51586080710

฿ 427.00

HSS END MILL 1 Piece(s) 61 Day(s) 5.51586080711

฿ 427.00

HSS END MILL 1 Piece(s) 5 Day(s) 61586080712

฿ 472.00

HSS END MILL 1 Piece(s) 61 Day(s) 6.520106080713

฿ 472.00

HSS END MILL 1 Piece(s) 61 Day(s) 720106080714

฿ 472.00

HSS END MILL 1 Piece(s) 61 Day(s) 7.520106080715

฿ 472.00

HSS END MILL 1 Piece(s) 5 Day(s) 820106080716

฿ 552.00

HSS END MILL 1 Piece(s) 61 Day(s) 8.525107080717

฿ 552.00

HSS END MILL 1 Piece(s) 5 Day(s) 925107080718

฿ 552.00

HSS END MILL 1 Piece(s) 61 Day(s) 9.525107080719

฿ 552.00

HSS END MILL 1 Piece(s) Same day 1025107080720

฿ 1,385.00

HSS END MILL 1 Piece(s) 61 Day(s) 10.530128087741

฿ 712.00

HSS END MILL 1 Piece(s) 5 Day(s) 1130128080721

฿ 1,385.00

HSS END MILL 1 Piece(s) 61 Day(s) 11.530128087742

฿ 712.00

HSS END MILL 1 Piece(s) Same day 1230128080722

฿ 1,710.00

HSS END MILL 1 Piece(s) 61 Day(s) 12.535128587743

฿ 876.00

HSS END MILL 1 Piece(s) 5 Day(s) 1335128580723

฿ 1,710.00

HSS END MILL 1 Piece(s) 61 Day(s) 13.535169087744

฿ 876.00

HSS END MILL 1 Piece(s) Same day 1435169080724

฿ 1,917.00

HSS END MILL 1 Piece(s) 61 Day(s) 14.540169587745

฿ 985.00

HSS END MILL 1 Piece(s) 5 Day(s) 1540169580725

฿ 2,059.00

HSS END MILL 1 Piece(s) 61 Day(s) 15.540169587746

฿ 1,054.00

HSS END MILL 1 Piece(s) 5 Day(s) 1640169580726

฿ 2,470.00

HSS END MILL 1 Piece(s) 61 Day(s) 16.540169587747

฿ 1,265.00

HSS END MILL 1 Piece(s) 5 Day(s) 1740169580727

฿ 2,470.00

HSS END MILL 1 Piece(s) 61 Day(s) 17.540169587748

฿ 1,265.00

HSS END MILL 1 Piece(s) 5 Day(s) 1840169580728

฿ 5,598.00

OSG SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 18.14520110-

฿ 2,972.00

HSS END MILL 1 Piece(s) 61 Day(s) 18.5452011087749

฿ 1,514.00

HSS END MILL 1 Piece(s) 5 Day(s) 19452011080729

฿ 7,861.00

OSG SOLID HSS END MILLS 1 Piece(s) 5 Day(s) 19.14520110-

฿ 2,972.00

HSS END MILL 1 Piece(s) 61 Day(s) 19.5452011087750

฿ 1,514.00

HSS END MILL 1 Piece(s) 5 Day(s) 20452011080730

฿ 3,670.00

HSS END MILL 1 Piece(s) 5 Day(s) 20.5452011087751

฿ 1,869.00

HSS END MILL 1 Piece(s) 61 Day(s) 21452011080731

฿ 3,670.00

HSS END MILL 1 Piece(s) 61 Day(s) 21.5452011087752

฿ 1,869.00

HSS END MILL 1 Piece(s) 5 Day(s) 22452011080732

฿ 4,238.00

HSS END MILL 1 Piece(s) 61 Day(s) 22.5502512087753

฿ 2,167.00

HSS END MILL 1 Piece(s) 5 Day(s) 23502512080733

฿ 4,238.00

HSS END MILL 1 Piece(s) 61 Day(s) 23.5502512087754

฿ 2,167.00

HSS END MILL 1 Piece(s) 61 Day(s) 24502512080734

฿ 4,238.00

HSS END MILL 1 Piece(s) 61 Day(s) 24.5502512087755

฿ 2,167.00

HSS END MILL 1 Piece(s) 61 Day(s) 25502512080735

฿ 4,510.00

HSS END MILL 1 Piece(s) 5 Day(s) 25.5502512087756

฿ 8,345.00

OSG SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 25.85025120-

฿ 2,308.00

HSS END MILL 1 Piece(s) 61 Day(s) 26502512080736

฿ 5,372.00

HSS END MILL 1 Piece(s) 5 Day(s) 26.5552512587757

฿ 2,752.00

HSS END MILL 1 Piece(s) 61 Day(s) 27552512580737

฿ 5,372.00

HSS END MILL 1 Piece(s) 61 Day(s) 27.5552512587758

฿ 2,752.00

HSS END MILL 1 Piece(s) 5 Day(s) 28552512580738

฿ 6,486.00

HSS END MILL 1 Piece(s) 61 Day(s) 28.5552512587759

฿ 3,338.00

HSS END MILL 1 Piece(s) 5 Day(s) 29552512580739

฿ 6,486.00

HSS END MILL 1 Piece(s) 5 Day(s) 29.5552512587760

฿ 3,338.00

HSS END MILL 1 Piece(s) 61 Day(s) 30552512580740

฿ 4,063.00

HSS END MILL 1 Piece(s) 5 Day(s) 31603214580741

฿ 4,063.00

HSS END MILL 1 Piece(s) 61 Day(s) 32603214580742

฿ 4,786.00

HSS END MILL 1 Piece(s) 5 Day(s) 33603214580743

฿ 4,786.00

HSS END MILL 1 Piece(s) 5 Day(s) 34603214580744

฿ 4,786.00

HSS END MILL 1 Piece(s) 5 Day(s) 35603214580745

฿ 5,430.00

HSS END MILL 1 Piece(s) 61 Day(s) 36653215080746

฿ 5,851.00

HSS END MILL 1 Piece(s) 5 Day(s) 37653215080747

฿ 5,851.00

HSS END MILL 1 Piece(s) 5 Day(s) 38653215080748

฿ 6,798.00

HSS END MILL 1 Piece(s) 5 Day(s) 39653215080749

฿ 6,798.00

HSS END MILL 1 Piece(s) 5 Day(s) 40653215080750

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt High-Speed Steel Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) shank Straight