(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TiN coated general-purpose 2-flute short type end mill.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,497.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 0.8 | 1.6 | 6 | 45 | 76808 | ||
฿ 1,497.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 0.9 | 1.8 | 6 | 45 | 76809 | ||
฿ 712.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1 | 2 | 6 | 45 | 88002 | ||
฿ 1,385.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.1 | 2.5 | 6 | 45 | 76811 | ||
฿ 1,385.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.2 | 2.5 | 6 | 45 | 76812 | ||
฿ 1,385.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.3 | 3 | 6 | 45 | 76813 | ||
฿ 1,385.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.4 | 3 | 6 | 45 | 76814 | ||
฿ 666.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.5 | 3 | 6 | 45 | 88003 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.6 | 3.5 | 6 | 45 | 76816 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.7 | 3.5 | 6 | 45 | 76817 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.8 | 4 | 6 | 45 | 76818 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 1.9 | 4 | 6 | 50 | 76819 | ||
฿ 632.00 | HSS END MILL | 1 Piece(s) | 21 Day(s) | 2 | 4 | 6 | 50 | 88004 | ||
฿ 1,232.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.1 | 4.5 | 6 | 50 | 76821 | ||
฿ 1,232.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.2 | 4.5 | 6 | 50 | 76822 | ||
฿ 1,232.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.3 | 5 | 6 | 50 | 76823 | ||
฿ 1,232.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.4 | 5 | 6 | 50 | 76824 | ||
฿ 621.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.5 | 5 | 6 | 50 | 88005 | ||
฿ 1,218.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.6 | 5.5 | 6 | 50 | 76826 | ||
฿ 1,218.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.7 | 5.5 | 6 | 50 | 76827 | ||
฿ 1,218.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.8 | 6 | 6 | 50 | 76828 | ||
฿ 1,218.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 2.9 | 6 | 6 | 50 | 76829 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | Same day | 3 | 6 | 6 | 50 | 88006 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3.1 | 6.5 | 8 | 60 | 76831 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3.2 | 6.5 | 8 | 60 | 76832 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3.3 | 7 | 8 | 60 | 76833 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 3.4 | 7 | 8 | 60 | 76834 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 3.5 | 8 | 8 | 60 | 88007 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3.6 | 8 | 8 | 60 | 76836 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3.7 | 8 | 8 | 60 | 76837 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3.8 | 8 | 8 | 60 | 76838 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 3.9 | 8 | 8 | 60 | 76839 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | Same day | 4 | 8 | 8 | 60 | 88008 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4.1 | 10 | 8 | 60 | 76841 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4.2 | 10 | 8 | 60 | 76842 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4.3 | 10 | 8 | 60 | 76843 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 4.4 | 10 | 8 | 60 | 76844 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 4.5 | 10 | 8 | 60 | 88009 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4.6 | 10 | 8 | 60 | 76846 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4.7 | 10 | 8 | 60 | 76847 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4.8 | 10 | 8 | 60 | 76848 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 4.9 | 10 | 8 | 60 | 76849 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | Same day | 5 | 10 | 8 | 60 | 88010 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.1 | 12 | 8 | 60 | 76851 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.2 | 12 | 8 | 60 | 76852 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.3 | 12 | 8 | 60 | 76853 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 5.4 | 12 | 8 | 60 | 76854 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.5 | 12 | 8 | 60 | 88011 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.6 | 12 | 8 | 60 | 76856 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.7 | 12 | 8 | 60 | 76857 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.8 | 12 | 8 | 60 | 76858 | ||
฿ 1,142.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 5.9 | 12 | 8 | 60 | 76859 | ||
฿ 550.00 | HSS END MILL | 1 Piece(s) | Same day | 6 | 12 | 8 | 60 | 88012 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.1 | 14 | 10 | 60 | 76861 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.2 | 14 | 10 | 60 | 76862 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.3 | 14 | 10 | 60 | 76863 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 6.4 | 14 | 10 | 60 | 76864 | ||
฿ 621.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.5 | 14 | 10 | 60 | 88013 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.6 | 14 | 10 | 60 | 76866 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.7 | 14 | 10 | 60 | 76867 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.8 | 14 | 10 | 60 | 76868 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 6.9 | 14 | 10 | 60 | 76869 | ||
฿ 621.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 7 | 14 | 10 | 60 | 88014 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.1 | 14 | 10 | 60 | 76871 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.2 | 14 | 10 | 60 | 76872 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.3 | 14 | 10 | 60 | 76873 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 7.4 | 14 | 10 | 60 | 76874 | ||
฿ 621.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.5 | 14 | 10 | 60 | 88015 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.6 | 14 | 10 | 60 | 76876 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.7 | 14 | 10 | 60 | 76877 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.8 | 14 | 10 | 60 | 76878 | ||
฿ 1,274.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 7.9 | 14 | 10 | 60 | 76879 | ||
฿ 621.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 8 | 14 | 10 | 60 | 88016 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.1 | 18 | 10 | 70 | 76881 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.2 | 18 | 10 | 70 | 76882 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.3 | 18 | 10 | 70 | 76883 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 8.4 | 18 | 10 | 70 | 76884 | ||
฿ 712.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.5 | 18 | 10 | 70 | 88017 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.6 | 18 | 10 | 70 | 76886 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.7 | 18 | 10 | 70 | 76887 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.8 | 18 | 10 | 70 | 76888 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 8.9 | 18 | 10 | 70 | 76889 | ||
฿ 712.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 9 | 18 | 10 | 70 | 88018 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9.1 | 18 | 10 | 70 | 76891 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9.2 | 18 | 10 | 70 | 76892 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9.3 | 18 | 10 | 70 | 76893 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 61 Day(s) | 9.4 | 18 | 10 | 70 | 76894 | ||
฿ 712.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9.5 | 18 | 10 | 70 | 88019 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9.6 | 18 | 10 | 70 | 76896 | ||
฿ 1,406.00 | HSS END MILL | 1 Piece(s) | 5 Day(s) | 9.7 | 18 | 10 | 70 | 76897 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | TiN |
Torsion Angle (θ) | Standard Helix (30 to 40°) | shank | Straight |
How can we improve?
How can we improve?