2-flute, General-purpose, Short Type EDS

Brand :
OSG
Caution
Product Description
High-speed steel square series.
Tool Material: Cobalt High-Speed Steel, Work Material: General Steel/Stainless Steel/Cast Iron/Aluminum/Copper
Coating: uncoated, standard/Alteration category: Manufacturer's standard product, Number of flutes (pcs.): 2
Helix angle: Standard helix (30 to 44°)