1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-flute, Extra-long Type EXDL

2-flute, Extra-long Type EXDL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 895.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose 2-flute end mill super long type using cobalt high-speed steel as the base material. Suitable for deep cuts.

 
Part Number
EXDL-3
EXDL-4
EXDL-5
EXDL-6
EXDL-7
EXDL-8
EXDL-9
EXDL-10
EXDL-12
EXDL-12X80
EXDL-14
EXDL-15
EXDL-16
EXDL-18
EXDL-20
EXDL-22
EXDL-24
EXDL-25
EXDL-28
EXDL-30
EXDL-32
EXDL-34
EXDL-35
EXDL-38
EXDL-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No

฿ 895.00

HSS END MILL 1 Piece(s) 61 Day(s) 33067081703

฿ 895.00

HSS END MILL 1 Piece(s) 61 Day(s) 43087081707

฿ 929.00

HSS END MILL 1 Piece(s) 61 Day(s) 54088081711

฿ 929.00

HSS END MILL 1 Piece(s) 61 Day(s) 64088081715

฿ 1,037.00

HSS END MILL 1 Piece(s) 61 Day(s) 745109081719

฿ 1,037.00

HSS END MILL 1 Piece(s) 61 Day(s) 850109581723

฿ 1,142.00

HSS END MILL 1 Piece(s) 61 Day(s) 9551010081727

฿ 1,294.00

HSS END MILL 1 Piece(s) 61 Day(s) 10801012581731

฿ 1,698.00

HSS END MILL 1 Piece(s) 61 Day(s) 121001215081735

฿ 4,231.00

OSG SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 128012130-

฿ 2,367.00

HSS END MILL 1 Piece(s) 61 Day(s) 141001615581739

฿ 2,367.00

HSS END MILL 1 Piece(s) 61 Day(s) 151001615581743

฿ 2,779.00

HSS END MILL 1 Piece(s) 61 Day(s) 161001615581747

฿ 3,377.00

HSS END MILL 1 Piece(s) 61 Day(s) 181001615581754

฿ 4,373.00

HSS END MILL 1 Piece(s) 61 Day(s) 201202018581758

฿ 5,322.00

HSS END MILL 1 Piece(s) 61 Day(s) 221202018581762

฿ 5,523.00

HSS END MILL 1 Piece(s) 61 Day(s) 241202519081764

฿ 6,589.00

HSS END MILL 1 Piece(s) 61 Day(s) 251502522081768

฿ 8,666.00

HSS END MILL 1 Piece(s) 61 Day(s) 281502522081776

฿ 9,880.00

HSS END MILL 1 Piece(s) 61 Day(s) 301502522081781

฿ 10,845.00

HSS END MILL 1 Piece(s) 61 Day(s) 321503223581785

฿ 13,024.00

HSS END MILL 1 Piece(s) 61 Day(s) 341503223581789

฿ 13,024.00

HSS END MILL 1 Piece(s) 61 Day(s) 351503223581793

฿ 15,099.00

HSS END MILL 1 Piece(s) 61 Day(s) 381503223581802

฿ 17,430.00

HSS END MILL 1 Piece(s) 61 Day(s) 401503223581805

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt High-Speed Steel Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) shank Straight