1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-flute Tapered Ball End Type FX-MG-TPBDS

2-flute Tapered Ball End Type FX-MG-TPBDS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 7,274.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In addition to conventional coating properties, this coating has extremely high oxidation resistance to achieve high-speed machining.

Part Number
FX-MG-TPBDS-R1.25X10
FX-MG-TPBDS-R2X10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (l)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Large Tip Diameter
(mm)
Tool No.

฿ 7,274.00

CARBIDE END MILL 1 Piece(s) Available Same day 101.256455.628554425

฿ 9,223.00

CARBIDE END MILL 1 Piece(s) Available Same day 1528508.658554434

Loading...

  1. 1
 

Basic Information

Single corner (θ)(Degree) 10 Type Tapered Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Number of flutes(sheet) 2 Coating TiAlN Torsion Angle Standard torsion (30-40°)