1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide End Mill (Trapezoidal Runner) MG-TRC (Part Number)

Carbide End Mill (Trapezoidal Runner) MG-TRC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapered blade end mill that can be used for trapezoidal runner processing. High toughness carbide alloy is used.

 
Part Number
MG-TRC-2X7
MG-TRC-2X10
MG-TRC-2X12
MG-TRC-2X15
MG-TRC-2.5X7
MG-TRC-2.5X10
MG-TRC-2.5X12
MG-TRC-2.5X15
MG-TRC-3X7
MG-TRC-3X10
MG-TRC-3X12
MG-TRC-3X15
MG-TRC-3.5X7
MG-TRC-3.5X10
MG-TRC-3.5X12
MG-TRC-3.5X15
MG-TRC-4X7
MG-TRC-4X10
MG-TRC-4X12
MG-TRC-4X15
MG-TRC-4.5X7
MG-TRC-4.5X10
MG-TRC-4.5X12
MG-TRC-4.5X15
MG-TRC-5X7
MG-TRC-5X10
MG-TRC-5X12
MG-TRC-5X15
MG-TRC-6X7
MG-TRC-6X10
MG-TRC-6X12
MG-TRC-6X15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 4,138.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 7244458539001

฿ 4,313.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 10244458539021

฿ 4,485.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 12244458539041

฿ 4,774.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 15246508539061

฿ 4,138.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 72.554458539002

฿ 4,774.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 102.556508539022

฿ 4,976.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 122.556508539042

฿ 4,774.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 152.556508539062

฿ 4,456.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 7366508539003

฿ 4,774.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 10366508539023

฿ 4,976.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 12366508539043

฿ 5,351.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 15368608539063

฿ 4,456.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 73.576508539004

฿ 4,774.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 103.576508539024

฿ 6,014.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 123.578608539044

฿ 6,159.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 153.578608539064

฿ 4,485.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 7486508539005

฿ 5,813.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 10488608539025

฿ 6,014.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 12488608539045

฿ 6,677.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 154810708539065

฿ 5,581.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 74.598608539006

฿ 5,813.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 104.598608539026

฿ 6,014.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 124.5910708539046

฿ 9,129.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 154.5910708539066

฿ 5,813.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 75108608539007

฿ 8,120.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1051010708539027

฿ 8,639.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1251010708539047

฿ 9,503.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1551012758539067

฿ 7,716.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 761210708539008

฿ 8,898.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1061212758539028

฿ 9,503.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1261212758539048

฿ 10,745.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1561212758539068

Loading...

  1. 1

Basic Information

Type Tapered Square work material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2
Coating Non-Coated Torsion Angle Standard torsion (30-40°)