(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long shank type to enable machining deep parts. Can be also used as a corner chipping countermeasure.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 27,415.00 ฿ 14,664.28 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 0.5 | 48 | 140 | 16 | 8523918 | ||
฿ 27,415.00 ฿ 14,664.28 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 1 | 48 | 140 | 16 | 8523920 | ||
฿ 27,415.00 ฿ 14,664.28 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 1.5 | 48 | 140 | 16 | 8523922 | ||
฿ 27,415.00 ฿ 14,664.28 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 2 | 48 | 140 | 16 | 8523924 | ||
฿ 27,415.00 ฿ 14,664.28 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 16 | 3 | 48 | 140 | 16 | 8523926 | ||
฿ 41,260.00 ฿ 21,789.41 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 0.5 | 56 | 160 | 20 | 8523933 | ||
฿ 41,260.00 ฿ 21,789.41 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 1 | 56 | 160 | 20 | 8523935 | ||
฿ 41,260.00 ฿ 21,789.41 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 1.5 | 56 | 160 | 20 | 8523937 | ||
฿ 41,260.00 ฿ 21,789.41 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 2 | 56 | 160 | 20 | 8523939 | ||
฿ 41,260.00 ฿ 21,789.41 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 20 | 3 | 56 | 160 | 20 | 8523941 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 4 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Curved Surface | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Surface Coating | FX |
How can we improve?
How can we improve?