(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End mill with diamond coating dedicated for graphite.
Part Number |
---|
DG-LN-EBM-R1X10 |
DG-LN-EBM-R1X16 |
DG-LN-EBM-R1X20 |
DG-LN-EBM-R1.5X10 |
DG-LN-EBM-R1.5X20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Tool No. | Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,836.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 1 | 3 | 50 | 10 | 8554821 | 1.9 | ||
฿ 6,836.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 1 | 3 | 60 | 16 | 8554822 | 1.9 | ||
฿ 6,317.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 1 | 3 | 60 | 20 | 8554823 | 1.9 | ||
฿ 6,836.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 1.5 | 4.5 | 60 | 10 | 8554831 | 2.9 | ||
฿ 6,836.00 | CARBIDE END MILL | 1 Piece(s) | 91 Day(s) | 1.5 | 4.5 | 60 | 20 | 8554832 | 2.9 |
Loading...
Type | Long Neck Bore | work material | Aluminum / Graphite / Resin | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | DG | Shank diameter (d)(mm) | 4 | R Precision(μm) | -0.015~+0.015 |
Machining Application | Curved Surface / Side Surface / Carving / R-Groove | Torsion Availability | Available |
How can we improve?
How can we improve?