(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball end mill long neck type for high-speed machining that fully draws out the performance of high-speed/high-precision machining centers.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Tool No. | Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,197.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.3 | 0.6 | 60 | 3 | 8544506 | 0.55 | ||
฿ 5,197.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.4 | 0.8 | 60 | 4 | 8544508 | 0.75 | ||
฿ 4,712.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.5 | 1 | 60 | 5 | 8544510 | 0.95 | ||
฿ 4,712.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.6 | 1.2 | 60 | 6 | 8544512 | 1.15 | ||
฿ 5,551.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.7 | 1.4 | 60 | 7 | 8544514 | 1.35 | ||
฿ 5,551.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.8 | 1.6 | 60 | 8 | 8544516 | 1.55 | ||
฿ 5,551.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.9 | 1.8 | 60 | 9 | 8544518 | 1.75 | ||
฿ 5,197.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.25 | 0.5 | 60 | 2.5 | 8544505 | 0.45 | ||
฿ 4,952.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 0.75 | 1.5 | 60 | 7.5 | 8544515 | 1.45 | ||
฿ 4,952.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | 2 | 60 | 10 | 8544520 | 1.95 | ||
฿ 5,298.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | 3 | 70 | 15 | 8544530 | 2.85 | ||
฿ 5,298.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.25 | 2.5 | 60 | 12.5 | 8544525 | 2.4 | ||
฿ 5,843.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.75 | 3.5 | 70 | 17.5 | 8544535 | 3.35 | ||
฿ 5,298.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | 4 | 70 | 20 | 8544540 | 3.85 | ||
฿ 5,644.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | 5 | 80 | 25 | 8544550 | 4.85 | ||
฿ 5,991.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 6 | 90 | 30 | 8544560 | 5.85 |
Loading...
Type | Long Neck Bore | work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | TiAlN | Shank diameter (d)(mm) | 6 | R Precision(μm) | -0.005~+0.005 |
Machining Application | Curved Surface / Side Surface / Carving / R-Groove | Torsion Availability | Available |
How can we improve?
How can we improve?