1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Neck Ball Type, 2-Flute DLC-LN-EBD

Long Neck Ball Type, 2-Flute  DLC-LN-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,592.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-smooth DLC coating prevents welding adhesion. Achieves high speed in shape machining of aluminum alloys, while also obtaining a smooth surface finish.

 
Part Number
DLC-LN-EBD-R0.5X5
DLC-LN-EBD-R1X10
DLC-LN-EBD-R1.5X15
DLC-LN-EBD-R2X20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Tool No. Neck Diameter
(mm)

฿ 3,592.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 0.51.560585282010.95

฿ 3,592.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 13601085282021.95

฿ 3,796.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 1.54.5701585282032.85

฿ 4,095.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 26802085282043.85

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material Aluminum / Resin Number of flutes(sheet) 2
Coating DLC Shank diameter (d)(mm) 6 R Precision(μm) -0.01~+0.01
Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available