1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Neck Ball Type, 2-Flute CRN-LN-EBD-4

Long Neck Ball Type, 2-Flute  CRN-LN-EBD-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,654.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In addition to conventional coating properties, this coating has extremely high oxidation resistance to achieve high-speed machining.

 
Part Number
CRN-LN-EBD-4-R0.1X1
CRN-LN-EBD-4-R0.1X1.5
CRN-LN-EBD-4-R0.2X2
CRN-LN-EBD-4-R0.2X4
CRN-LN-EBD-4-R0.3X3
CRN-LN-EBD-4-R0.3X6
CRN-LN-EBD-4-R0.4X4
CRN-LN-EBD-4-R0.4X8
CRN-LN-EBD-4-R0.4X10
CRN-LN-EBD-4-R0.5X3
CRN-LN-EBD-4-R0.5X4
CRN-LN-EBD-4-R0.5X5
CRN-LN-EBD-4-R0.5X6
CRN-LN-EBD-4-R0.5X7
CRN-LN-EBD-4-R0.5X8
CRN-LN-EBD-4-R0.5X9
CRN-LN-EBD-4-R0.5X10
CRN-LN-EBD-4-R0.5X12
CRN-LN-EBD-4-R0.5X16
CRN-LN-EBD-4-R0.5X20
CRN-LN-EBD-4-R1X10
CRN-LN-EBD-4-R1X12
CRN-LN-EBD-4-R1X16
CRN-LN-EBD-4-R1X20
CRN-LN-EBD-4-R1X25
CRN-LN-EBD-4-R1X30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Tool No. Neck Diameter
(mm)

฿ 5,962.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.10.1645185512020.18

฿ 6,406.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.10.16451.585512030.18

฿ 4,315.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.20.345285514040.37

฿ 4,315.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.20.345485514080.37

฿ 3,092.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.30.545385516030.55

฿ 3,351.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.30.545685516060.55

฿ 3,351.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.40.645485518040.75

฿ 3,351.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.40.645885518080.75

฿ 4,376.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.40.6451085518100.75

฿ 2,654.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.845385520030.95

฿ 2,958.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.845485520040.95

฿ 2,958.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.845585520050.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.845685520060.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.845785520070.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.845885520080.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.845985520090.95

฿ 3,332.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.8451085520100.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.8451285520120.95

฿ 4,376.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.8501685520160.95

฿ 5,316.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.8552085520200.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.6451085530101.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.6451285530121.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.6501685530161.95

฿ 3,217.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.6552085530201.95

฿ 4,376.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.6652585530251.95

฿ 5,063.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.6703085530301.95

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating CrN Shank diameter (d)(mm) 4 R Precision(μm) -0.01~+0.01
Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available