1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Neck Ball Type, 2-Flute CBN-LN-SXB

Long Neck Ball Type, 2-Flute  CBN-LN-SXB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,581.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-Flute Long Neck Ball End Type CBN-LN-SXB
·Achieves deep cut milling even with small diameters. Good cutting quality.
With the effect of spiral gash, both cutting edge strength and sharpness are achieved.
·CBN sintered body is used for the flute material.

 
Part Number
CBN-LN-SXB-R0.2X2X4
CBN-LN-SXB-R0.2X3X4
CBN-LN-SXB-R0.3X3X4
CBN-LN-SXB-R0.3X4.5X4
CBN-LN-SXB-R0.5X4X4
CBN-LN-SXB-R0.5X4X6
CBN-LN-SXB-R0.5X5X4
CBN-LN-SXB-R0.5X5X6
CBN-LN-SXB-R0.5X6X4
CBN-LN-SXB-R0.5X6X6
CBN-LN-SXB-R0.5X7.5X4
CBN-LN-SXB-R0.5X7.5X6
CBN-LN-SXB-R0.75X7.5X6
CBN-LN-SXB-R1X6X6
CBN-LN-SXB-R1X8X6
CBN-LN-SXB-R1X10X6
CBN-LN-SXB-R1.5X12X6
CBN-LN-SXB-R1.5X15X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool No. Neck Diameter
(mm)

฿ 6,616.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) Same day 0.20.3452485256220.37

฿ 7,079.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.20.3453485256230.37

฿ 6,669.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.30.4453485256330.55

฿ 6,669.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.30.4454.5485256340.55

฿ 6,581.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.6454485256540.95

฿ 7,256.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.6454685258540.95

฿ 6,581.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.6505485256550.95

฿ 7,256.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.6505685258550.95

฿ 6,581.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.6456485256560.95

฿ 7,256.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.6456685258560.95

฿ 6,581.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.6507.5485256570.95

฿ 7,256.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.50.6507.5685258570.95

฿ 8,076.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.750.9507.5685258771.45

฿ 7,725.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.2506685259031.95

฿ 8,018.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.2508685259041.95

฿ 8,398.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 11.25010685259051.95

฿ 8,956.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.51.85012685259562.85

฿ 8,956.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.51.85015685259572.85

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 Number of flutes(sheet) 2
Coating Non-Coated R Precision(μm) -0.01~+0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability NA