(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adopts carbide alloy as the base material for extremely excellent wear resistance, achieving a long working life for graphite machining.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Major Diameter (mm) | Tool No. | Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,252.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | 15 | 100 | 40 | 4 | 3 | 8526943 | 2.9 | ||
฿ 9,097.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | 20 | 100 | 60 | 4 | 4 | 8526944 | 3.9 | ||
฿ 9,719.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | 25 | 100 | - | 4 | 5 | 8526965 | - | ||
฿ 9,926.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | 25 | 140 | 70 | 6 | 5 | 8526945 | 4.8 | ||
฿ 10,342.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 30 | 100 | - | 4 | 6 | 8526966 | - | ||
฿ 10,559.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 30 | 140 | 80 | 6 | 6 | 8526946 | 5.8 | ||
฿ 11,782.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.5 | 35 | 160 | - | 6 | 7 | 8526947 | - | ||
฿ 13,051.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 40 | 160 | - | 6 | 8 | 8526968 | - | ||
฿ 13,283.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 40 | 160 | 100 | 8 | 8 | 8526948 | 7.8 | ||
฿ 14,666.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.5 | 45 | 180 | - | 8 | 9 | 8526949 | - | ||
฿ 16,743.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 50 | 180 | - | 8 | 10 | 8526970 | - | ||
฿ 18,473.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.5 | 55 | 200 | - | 10 | 11 | 8526951 | - | ||
฿ 20,551.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 65 | 200 | - | 10 | 12 | 8526972 | - | ||
฿ 20,781.00 | OSG SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 65 | 200 | 130 | 12 | 12 | 8526952 | 11.7 |
Loading...
Type | Bore | work material | Graphite | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Curved Surface / Side Surface / Carving / R-Groove | Torsion Availability | Available |
How can we improve?
How can we improve?