1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Long Ball Type , 2-Flute for Graphite GF-EBDL

End Long  Ball Type , 2-Flute for Graphite GF-EBDL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,736.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adopts carbide alloy as the base material for extremely excellent wear resistance, achieving a long working life for graphite machining.

Part Number
GF-EBDL-R1X2
GF-EBDL-R1.5X3
GF-EBDL-R2X4
GF-EBDL-R2.5X5
GF-EBDL-R3X6
GF-EBDL-R3.5X7
GF-EBDL-R4X8
GF-EBDL-R4.5X9
GF-EBDL-R5X10
GF-EBDL-R5.5X11
GF-EBDL-R6X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Major Diameter
(mm)
Tool No. Neck Diameter
(mm)

฿ 8,736.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 120100256284561001.9

฿ 8,736.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.530100406384561502.9

฿ 9,580.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 260120706484562003.9

฿ 10,490.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.570140806584562504.8

฿ 11,043.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 380140-668456300-

฿ 12,358.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.590160-678456350-

฿ 14,090.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4100160-888456400-

฿ 15,820.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 4.5110180-898456450-

฿ 18,128.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5120180-10108456500-

฿ 19,858.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5.5130200-10118456550-

฿ 22,627.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6130200-12128456600-

Loading...

  1. 1
 

Basic Information

Type Bore work material Graphite Number of flutes(sheet) 2
Coating Non-Coated Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available