1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 4-Flute FXS-EBM

CARBIDE END MILL

Ball End Type, 4-Flute  FXS-EBM
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

4-flute ball mill that enables high speed and high efficiency (4-flute up to ball center). Enables high-feed processing of high-hardness materials for which the feed per blade cannot be increased.

 
Part Number
FXS-EBM-R3X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,157.00

CARBIDE END MILL 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

R Size(mm) 3 Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60
Blade length (ℓ)(mm) 12 Number of flutes(sheet) 4 Coating TiAlN
Overall Length (L)(mm) 90 Shank diameter (d)(mm) 6 R Precision(μm) -0.015~+0.015
Machining Application Curved Surface / Side Surface / Carving Major Diameter(mm) 6 Tool No. 8518206
Torsion Availability Available

Please check the type/dimensions/specifications of the part FXS-EBM-R3X6 in the Ball End Type, 4-Flute FXS-EBM series.