1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 4-Flute for Graphite DG-EBM

Ball End Type, 4-Flute for Graphite DG-EBM
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,426.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End mill with diamond coating dedicated for graphite.

 
Part Number
DG-EBM-R2X8
DG-EBM-R3X12
DG-EBM-R4X16
DG-EBM-R5X20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tool No.

฿ 6,426.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 288048555008

฿ 8,345.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 3128068555012

฿ 10,543.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 41610088555016

฿ 14,501.00

฿ 11,599.35

CARBIDE END MILL 1 Piece(s) 91 Day(s) 520100108555020

Loading...

  1. 1

Basic Information

Type Bore work material Aluminum / Graphite / Resin Number of flutes(sheet) 4
Coating DG R Precision(μm) -0.015~+0.015 Machining Application Curved Surface / Side Surface / Carving
Torsion Availability Available