1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 3-Flute PHX-DBT

Ball End Type, 3-Flute  PHX-DBT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,417.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball end mill with a new design that's given a low-resistance blade shape in order to increase the amount of cutting per blade. Unprecedented high-feed processing is possible.

 
Part Number
PHX-DBT-R0.5X60
PHX-DBT-R1X60
PHX-DBT-R1.5X70
PHX-DBT-R2X70
PHX-DBT-R2.5X70
PHX-DBT-R3X80
PHX-DBT-R3X110
PHX-DBT-R4X90
PHX-DBT-R4X120
PHX-DBT-R5X100
PHX-DBT-R5X130
PHX-DBT-R6X100SALE
PHX-DBT-R6X140
PHX-DBT-R8X150SALE
PHX-DBT-R10X150SALE
PHX-DBT-R10X200SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tool No.

฿ 6,417.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.51.56063090202

฿ 6,417.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 136063090204

฿ 6,994.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1.54.57063090206

฿ 6,994.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 267063090208

฿ 7,399.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2.57.57063090210

฿ 7,514.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 398063090212

฿ 7,975.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 3911063090312

฿ 9,995.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 4129083090216

฿ 10,398.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 41212083090316

฿ 13,513.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 515100103090220

฿ 12,101.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 515130103090320

฿ 17,666.00

฿ 13,493.29

CARBIDE END MILL 1 Piece(s) 91 Day(s) 618100123090222

฿ 16,026.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 618140123090322

฿ 30,068.00

฿ 22,902.80

CARBIDE END MILL 1 Piece(s) 91 Day(s) 824150163090226

฿ 47,259.00

฿ 35,741.98

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1030150203090230

฿ 51,356.00

฿ 39,117.87

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1030200203090330

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron Number of flutes(sheet) 3
Coating TiAlN R Precision(μm) -0.01~+0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available