1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 2-Flute FX-PC-MG-EBD (Part Number)

Ball End Type, 2-Flute  FX-PC-MG-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,206.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pencil neck with high rigidity provides excellent cutting even with large protrusion length.

Part Number
FX-PC-MG-EBD-R0.3X60X1X10
FX-PC-MG-EBD-R0.3X60X30X10
FX-PC-MG-EBD-R0.4X60X1X12
FX-PC-MG-EBD-R0.4X60X30X12
FX-PC-MG-EBD-R0.5X60X5X20
FX-PC-MG-EBD-R0.5X70X1X20
FX-PC-MG-EBD-R0.5X70X30X20
FX-PC-MG-EBD-R0.5X70X130X20
FX-PC-MG-EBD-R0.5X80X3X40
FX-PC-MG-EBD-R1X60X5X20
FX-PC-MG-EBD-R1X70X1X20
FX-PC-MG-EBD-R1X70X1X30
FX-PC-MG-EBD-R1X70X30X20
FX-PC-MG-EBD-R1X70X30X30
FX-PC-MG-EBD-R1X70X130X20
FX-PC-MG-EBD-R1X80X1X40
FX-PC-MG-EBD-R1X80X3X40
FX-PC-MG-EBD-R1X80X30X40
FX-PC-MG-EBD-R1.5X70X3X30
FX-PC-MG-EBD-R1.5X90X1X50
FX-PC-MG-EBD-R1.5X90X30X50
FX-PC-MG-EBD-R1.5X90X130X50
FX-PC-MG-EBD-R2X70X3X28
FX-PC-MG-EBD-R2X110X1X60
FX-PC-MG-EBD-R2X110X30X60
FX-PC-MG-EBD-R2.5X90X3X40
FX-PC-MG-EBD-R2.5X110X130X60
FX-PC-MG-EBD-R3X90X3X33.5
FX-PC-MG-EBD-R4X100X3X35.5
FX-PC-MG-EBD-R4X120X130X54.5
FX-PC-MG-EBD-R5X110X3X39.5
FX-PC-MG-EBD-R5X130X130X58.5
FX-PC-MG-EBD-R6X140X3X60
FX-PC-MG-EBD-R6X160X130X80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Neck Taper Angle
(Degree)
Tool No. Neck Root Diameter
(mm)

฿ 5,206.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.30.660106185413760.9

฿ 5,206.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.30.6601060.585413770.8

฿ 5,206.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.40.860126185413961.2

฿ 5,206.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.40.8601260.585413971

฿ 5,321.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.52.560206585414103.8

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.5170206185414161.6

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.51702060.585414171.3

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.52.5702061.585414141.8

฿ 5,542.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 0.52.580406385414124.8

฿ 5,321.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 1560206585415304.3

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 1270206185415362.6

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 1270306185415403

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 12702060.585415372.3

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 12703060.585415382.5

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 15702061.585415342.7

฿ 5,658.00

OSG CARBIDE ENDMILLS 1 Piece(s) 9 Day(s) 1280406185415503.3

฿ 5,542.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 1580406385415325.5

฿ 5,542.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 12804060.585415482.7

฿ 5,381.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 1.5870306385415715

฿ 5,714.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 1.5390506185415804.5

฿ 5,714.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 1.53905060.585415783.8

฿ 5,714.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 1.58905061.585415735.1

฿ 5,358.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 2870286385416116

฿ 6,013.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 24110606185416206

฿ 6,013.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 241106060.585416184.3

฿ 6,844.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 2.51090408385416538

฿ 7,204.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 2.5101106081.585416557.5

฿ 7,135.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 3129033.58385416938

฿ 9,305.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 41410035.5103854177410

฿ 9,858.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 41412054.5101.5854177610

฿ 11,459.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 51811039.5123854185512

฿ 12,128.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 51813058.5121.5854185712

฿ 17,205.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 62214060163854189816

฿ 18,819.00

OSG CARBIDE ENDMILLS 1 Piece(s) 5 Day(s) 62216080161.5854189914.9

Loading...

  1. 1
 

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) -0.01~0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available