1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 2-Flute DIA-PC-EBD

Ball End Type, 2-Flute  DIA-PC-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,757.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pencil neck ball supports ultra-deep milling of graphite electrodes. Ultra-microcrystalline diamond coating realizes dramatic extension of tool life.

 
Part Number
DIA-PC-EBD-R0.5X0.5X30
DIA-PC-EBD-R0.5X0.5X40
DIA-PC-EBD-R0.5X0.5X50
DIA-PC-EBD-R0.5X0.5X70
DIA-PC-EBD-R0.5X1X30
DIA-PC-EBD-R0.5X1X40
DIA-PC-EBD-R0.5X1X50
DIA-PC-EBD-R0.5X1X60
DIA-PC-EBD-R0.5X1X70
DIA-PC-EBD-R0.5X1X80
DIA-PC-EBD-R0.5X1X90
DIA-PC-EBD-R1X0.5X60
DIA-PC-EBD-R1X0.5X80
DIA-PC-EBD-R1X0.5X100
DIA-PC-EBD-R1X1X80
DIA-PC-EBD-R1.5X0.5X90
DIA-PC-EBD-R1.5X0.5X120
DIA-PC-EBD-R1.5X1X90
DIA-PC-EBD-R1.5X1X120
DIA-PC-EBD-R2X0.5X120
DIA-PC-EBD-R2X1X120
DIA-PC-EBD-R3X0.5X150
DIA-PC-EBD-R3X1X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Neck Taper Angle
(Degree)
Tool No. Neck Root Diameter
(mm)
Effective Slope Angle
(Degree)

฿ 13,757.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.51003060.585049131.50°26′

฿ 13,757.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.51004060.585049141.70°27′

฿ 13,757.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.51005060.585049151.80°27′

฿ 14,579.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.51407060.585049172.20°28′

฿ 13,757.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.5100306185049631.90°52′

฿ 13,757.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.5100406185049642.30°54′

฿ 13,757.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.5100506185049652.60°55′

฿ 14,168.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.51206061850496630°56′

฿ 14,579.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.5140706185049673.30°56′

฿ 14,579.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.5140806185049683.70°57′

฿ 14,888.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.52.51509061850490040°57′

฿ 15,192.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 151206060.5850492130°26′

฿ 15,299.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 151408060.585049233.30°27′

฿ 15,500.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1516010060.585049253.70°28′

฿ 15,299.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 15140806185049784.50°55′

฿ 16,937.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.581609080.585049344.40°26′

฿ 17,245.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.5818012080.585049374.90°27′

฿ 16,937.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.58160908185049895.80°53′

฿ 17,245.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.581801208185049036.90°55′

฿ 19,913.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 28180120100.585049475.90°27′

฿ 19,913.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2818012010185049047.90°55′

฿ 21,759.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 312220150120.585049508.40°27′

฿ 21,759.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 312220150121850490610.80°55′

Loading...

  1. 1

Basic Information

Type Bore work material Aluminum / Copper / Graphite / Resin Number of flutes(sheet) 3
Coating Diamond Coat Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available