1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 2-Flute FXS-HO-EBDS (Part Number)

Ball End Type, 2-Flute  FXS-HO-EBDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,281.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball end mill for high-hardness steel with an oil hole that has achieved superb tool rigidity.

Part Number
FXS-HO-EBDS-R3X6
FXS-HO-EBDS-R4X8
FXS-HO-EBDS-R5X10
FXS-HO-EBDS-R6X12
FXS-HO-EBDS-R8X16
FXS-HO-EBDS-R10X20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Major Diameter
(mm)
Tool No. Neck Root Diameter
(mm)

฿ 6,281.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 36906685183065.9

฿ 8,183.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 481008885183087.9

฿ 10,490.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 510100101085183109.9

฿ 13,513.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6121101212851831211.9

฿ 28,857.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8161401616851831615.8

฿ 44,893.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 10201602020851832019.8

Loading...

  1. 1
 

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) -0.01~+0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available