1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 2-Flute for Copper /Aluminum Alloy / Plastic CAP-EBD

Ball End Type, 2-Flute for Copper /Aluminum Alloy / Plastic CAP-EBD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 3,013.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball end mill for copper, aluminum alloy, and plastic. Highly sharp with good chip discharge.

 
Part Number
CAP-EBD-R0.5X1
CAP-EBD-R0.6X1.2
CAP-EBD-R0.7X1.4
CAP-EBD-R0.8X1.6
CAP-EBD-R0.9X1.8
CAP-EBD-R0.75X1.5
CAP-EBD-R1X2
CAP-EBD-R1.5X3
CAP-EBD-R1.25X2.5
CAP-EBD-R1.75X3.5
CAP-EBD-R2X4
CAP-EBD-R2X4-4
CAP-EBD-R2.5X5
CAP-EBD-R3X6
CAP-EBD-R4X8
CAP-EBD-R5X10
CAP-EBD-R6X12
CAP-EBD-R8X16SALE
CAP-EBD-R10X20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Major Diameter
(mm)
Tool No.

฿ 3,013.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.52.560418503410

฿ 4,138.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.636041.28503412

฿ 4,138.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.73.56041.48503414

฿ 4,138.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.846041.68503416

฿ 4,138.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.94.56041.88503418

฿ 4,138.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.7546041.58503415

฿ 3,660.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1560628503420

฿ 3,391.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1.5870638503430

฿ 4,664.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1.2567062.58503425

฿ 4,664.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 1.7587063.58503435

฿ 4,398.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2880648503440

฿ 3,193.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2870448503441

฿ 4,739.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 2.51090658503450

฿ 3,757.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 31290668503460

฿ 5,559.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 414110888503480

฿ 6,864.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 51812510108503500

฿ 11,841.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 62214012128503520

฿ 22,974.00

฿ 12,263.52

CARBIDE END MILL 1 Piece(s) 91 Day(s) 83016016168503560

฿ 38,607.00

฿ 20,546.65

CARBIDE END MILL 1 Piece(s) 91 Day(s) 103818020208503600

Loading...

  1. 1

Basic Information

Type Bore work material Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating Non-Coated R Precision(μm) -0.01~+0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available