1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 2-Flute CRN-HS-EBD

Ball End Type, 2-Flute  CRN-HS-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieving high-speed and high-precision machining by combining shrink and HSK
Work Material: Aluminum/Copper/Resin
For coating non-ferrous metals (CrN)
Standard/Alteration category: Manufacturer's standard product
Number of flutes (pcs.) 2
Helix angle: Standard helix (30 to 44°), R accuracy (µm) ±10

 
Part Number
CRN-HS-EBD-R0.5X2.5
CRN-HS-EBD-R0.75X3.8
CRN-HS-EBD-R1X5
CRN-HS-EBD-R1.5X7.5
CRN-HS-EBD-R2X10
CRN-HS-EBD-R2.5X12.5
CRN-HS-EBD-R3X15
CRN-HS-EBD-R4X20
CRN-HS-EBD-R5X25
CRN-HS-EBD-R6X30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Major Diameter
(mm)
Tool No. Neck Diameter
(mm)

฿ 3,562.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.515062.585343100.95

฿ 3,780.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.751.55063.885343151.45

฿ 3,562.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 12506585343201.95

฿ 3,705.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1.535067.585343302.85

฿ 3,705.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 245061085343403.85

฿ 4,116.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2.5550612.585343504.85

฿ 4,116.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 365061585343605.7

฿ 5,316.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 486082085343807.6

฿ 6,715.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 51070102585344009.5

฿ 8,704.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 612801230853442011.4

Loading...

  1. 1

Basic Information

Type Bore work material Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating CrN R Precision(μm) -0.01~+0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available