1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 2-Flute GX-EBD-SF

Ball End Type, 2-Flute  GX-EBD-SF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,996.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide mushroom type ball end mill developed for shrink fitting.

Part Number
GX-EBD-SF-R5X10
GX-EBD-SF-R6X12
GX-EBD-SF-R8X16
GX-EBD-SF-R10X20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Major Diameter
(mm)
Tool No.

฿ 3,193.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 510326103000100

฿ 2,996.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 612346123000120

฿ 7,514.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 8164910163000160

฿ 8,400.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 10205812203000200

Loading...

  1. 1
 

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2
Coating For General Steel (AlCrN etc.) R Precision(μm) -0.01~+0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability NA