1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball End Type, 2-Flute CBN-EBD

Ball End Type, 2-Flute  CBN-EBD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-Flute Ball End Type CBN-EBD
·Demonstrates high performance in machining high-rigid materials and cast iron
·With a wide variety of lineup of CBN tools, you can select one of the best tool for your application.

 
Part Number
CBN-EBD-R3X6
CBN-EBD-R4X8
CBN-EBD-R5X10
CBN-EBD-R6X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Major Diameter
(mm)
Tool No.

฿ 13,999.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3490668525406

฿ 15,377.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 45100888525408

฿ 16,666.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 5610010108525410

฿ 19,159.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 6711012128525412

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron Number of flutes(sheet) 2
Coating Non-Coated Underneck length (ℓ1)(mm) 20 R Precision(μm) -0.01~+0.01
Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available